• Menu
  • Product
  • Email
  • PDF
  • Order now
  • Isolated Active Clamp Forward Converter(19-V, 4-A to 40-V, 2.5-A) Reference Design

    • TIDT287 August   2022

       

  • CONTENTS
  • SEARCH
  • Isolated Active Clamp Forward Converter(19-V, 4-A to 40-V, 2.5-A) Reference Design
  1.   Description
  2.   Features
  3.   Applications
  4. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Considerations
    4. 1.4 Dimensions
  5. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Images
    4. 2.4 Bode Plots
  6. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Voltage Ripple
    3. 3.3 Load Transients
    4. 3.4 Start-Up Sequence
    5. 3.5 Output Voltage Step
  7. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

TEST REPORT

Isolated Active Clamp Forward Converter(19-V, 4-A to 40-V, 2.5-A) Reference Design

Description

This reference design utilizes an active clamp-forward converter for an 18-V to 36-V DC input to isolated output adjustable from 40 V, 2.5 A to 19 V, 4 A. A UCC2897A PWM controller provides the control for the active clamp-forward converter.

Features

  • Nominal 24-V DC input for industrial applications
  • Adjustable output from 19 V to 40 V
  • 88% efficiency at 19-V, 4-A; 91% efficiency at 40 V, 2.5 A

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale