Due to customer demand, this SEPIC converter is designed for 2-MHz switching frequency. Applying such a fairly high switching frequency to a hard switched topology results in increased switching losses at FET and rectifier as well as increased core losses and AC losses at the windings. To minimize those losses the FET and dual inductor must be carefully selected – and by doing so, an efficiency of almost 90% at peak current 2 A by non-synchronous rectification was achieved.
Furthermore, this converter is designed for pulsed load, switching from 0.2 A to 2 A continuously, a current transient of 90%. For best load regulation the loop bandwidth has been tuned achieving a load step response around 1% deviation of output voltage.