• Menu
  • Product
  • Email
  • PDF
  • Order now
  • 3-kW, 180-W/in3 Single-Phase Totem-Pole Bridgeless PFC Reference Design With 16-A Maximum Input

    • TIDT257A February   2022  – October 2022

       

  • CONTENTS
  • SEARCH
  • 3-kW, 180-W/in3 Single-Phase Totem-Pole Bridgeless PFC Reference Design With 16-A Maximum Input
  1.   Description
  2.   Features
  3.   Application
  4. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Considerations
    3. 1.3 Dimensions
  5. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
      1. 2.2.1 THD Optimization
    3. 2.3 Thermal Images
      1. 2.3.1 Low-Side GaN Junction Temperature
    4. 2.4 Thermal Mechanical Design
      1. 2.4.1 Design Parameters
      2. 2.4.2 Thermal Resistance Calculation
      3. 2.4.3 Heat-Sink Diagrams
    5. 2.5 EMI
  6. 3Waveforms
    1. 3.1 AC Drop
    2. 3.2 Load Transients
    3. 3.3 Start-Up Sequence
  7. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

TEST REPORT

3-kW, 180-W/in3 Single-Phase Totem-Pole Bridgeless PFC Reference Design With 16-A Maximum Input

Description

This reference design is a GaN based 3-kW single-phase continuous conduction mode (CCM) totem-pole power factor correction (PFC) converter targeting maximum power density. The supply is designed to support a maximum input current of 16-ARMS and peak power of 3.6 kW. The power stage is followed by a baby boost converter, which helps to greatly reduce the size of the bulk capacitor. The LMG3522 top-side cooled GaN device with integrated driver and protection, enables higher efficiency and reduces power supply size and complexity. The F28004x or F28002x C2000 controller is used for all the advanced controls including fast relay control, baby boost operation during AC drop out event, reverse current flow protection, and communication between the PFC and house-keeping controller. The PFC operates at a switching frequency of 65 kHz and achieves peak efficiency of 98.7%.

Features

  • > 180 W/in3 power density in an x-y dimension of less than 68-mm × 121-mm space and maximum height of 32 mm
  • Peak efficiency of 98.7%
  • Semiconductor relay increases power density and reliability
  • GaN optimized with driver integration

Application

  • Merchant network and server PSU
  • Merchant telecom rectifiers
GUID-20220608-SS0I-HTTW-0PVP-K7NJKR0NLLVW-low.jpgBoard Side View
GUID-20221007-SS0I-KWKD-THNH-P9QJHLKWNPVB-low.jpgFET Daughter Card Top View
GUID-20221007-SS0I-GTXH-GP7V-5WDGXBG5Q04B-low.jpgFET Daughter Card Bottom View With Heat Sinks
GUID-20220608-SS0I-HCQW-2VPB-SW6N9SFMK4TF-low.jpgBoard Top View
GUID-20221007-SS0I-MHWC-CPVV-M05NHXQRF2NS-low.jpgFET Daughter Card Bottom View
GUID-20220217-SS0I-VRGZ-S4Q4-KLRRSJ7BWGPJ-low.jpgTotem Pole PFC Block Diagram

1 Test Prerequisites

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale