• Menu
  • Product
  • Email
  • PDF
  • Order now
  • High-Voltage, 800-W SEPIC Converter Reference Design for Server Battery Backup Charging

    • TIDT244 July   2021

       

  • CONTENTS
  • SEARCH
  • High-Voltage, 800-W SEPIC Converter Reference Design for Server Battery Backup Charging
  1. 1Description
  2. 2Test Prerequisites
    1. 2.1 Voltage and Current Requirements
    2. 2.2 Required Equipment
  3. 3Testing and Results
    1. 3.1 Thermal Images
    2. 3.2 Efficiency and Power Dissipation Graph
    3. 3.3 Efficiency and Power Dissipation Data
    4. 3.4 Current Regulation
    5. 3.5 Voltage Regulation
  4. 4Waveforms
    1. 4.1 Start-up
    2. 4.2 Switch Node
    3. 4.3 Output Voltage Ripple
    4. 4.4 Current Loop to Voltage Loop Transition
    5. 4.5 Voltage Loop to Current Loop Transition
    6. 4.6 Bias Voltage Start-up
    7. 4.7 Bias Voltage Switch Nodes
    8. 4.8 Output Current Sense Signal
  5. IMPORTANT NOTICE
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
TECHNICAL REFERENCE

High-Voltage, 800-W SEPIC Converter Reference Design for Server Battery Backup Charging

1 Description

This Discontinuous Conduction Mode (DCM), non-isolated, 800-W SEPIC converter battery charger provides an adjustable output voltage and current. The output voltage can be adjusted from 282 V to 400 V by setting an external DC voltage between 0 V to 3 V. The output charging current can be adjusted between 0 A to 2 A by adjusting the duty cycle of a PWM input. It operates over an input voltage range of 340 Vdc–420 Vdc. Independent voltage and current feedback loops are used to maintain regulation.

GUID-20210616-CA0I-TXSW-CKLD-NJ7BGD1PZ0K2-low.jpgFigure 1-1 Top Photo
GUID-20210616-CA0I-6K69-KJCR-SGPNJ7G7KB89-low.jpgFigure 1-2 Bottom Photo

2 Test Prerequisites

2.1 Voltage and Current Requirements

Table 2-1 Voltage and Current Requirements
Parameter Specifications
Input voltage range 340 V–420 V, after > 335-V startup
Output voltage 282 V–400 V, (CHG VSET DAC = 0 Vdc–3 Vdc)
Output current 0 A–2 A, (CHG ISET DAC = 0% to 100%, 100 kHz, 2.5 V)
Switching frequency 100 kHz
Isolation No

2.2 Required Equipment

  • Li-Ion batteries or load (active or resistive), 400 V, 2 A, 800 W minimum
  • Input source power supply, adjustable, 0 V–500 V, 1000 W, 3 A minimum
  • Oscilloscope and high-voltage probes
  • Digital multimeters
  • 12-V bias supplies, 100 mA minimum
  • Function generator, adjustable frequency, amplitude and duty cycle

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale