• Menu
  • Product
  • Email
  • PDF
  • Order now
  • USB Wall Chargers: Conveniences and Challenges

    • SSZTC36 october   2015 TPS2561A , UCC24610 , UCC28700 , UCC28730

       

  • CONTENTS
  • SEARCH
  • USB Wall Chargers: Conveniences and Challenges
  1.   1
  2.   2
    1.     3
    2.     Additional Resources
  3. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content
Technical Article

USB Wall Chargers: Conveniences and Challenges

Wayne Dong

I remember only a few years ago a USB wall outlet in an airport was a rare sight. Today, built-in USB chargers are more and more popular, even popping up in coffee and restaurant chains.  New houses are now constructed with USB wall chargers, while existing home renovations now include replacing old AC receptacles with USB chargers. It is evident that adapter-free charging provides the convenience of fast charging, and also reduces clutter.

GUID-DA0F2BCE-BFFB-4EC7-80CC-F2497A041A19-low.png Figure 1 Built-in USB Ports on Airport Terminal Seats

Given the increasing adoption of USB wall chargers, I would like to offer some observations about basic design challenges and considerations. The most unusual challenge is how to meet stringent thermal performance requirements to meet safety codes. Unlike external or portable AC/DC adapter designs, a built-in USB wall charger can only dissipate heat through the outlet’s safety cover. One- or two-gang boxes behind the cover are surrounded by heat-insulation material. The front-face cover cannot exceed 60oC.  Figure 2 shows example of one gang box.  It usually has dimension of 4”(L)x2.75”(W)x2.5”(D).  The actual space for accommodating the AC/DC power solution is much smaller than what dimension data indicates.  The reason is the wiring arrangement through back side and connecting to receptacles at the front side of one gang box.

The maximum allowable amount of power dissipation behind the socket cover is 2-3W. For two 10W USB ports, you need 90% efficiency to control the loss to less than 2W. TI’s UCC28700 flyback controller and UCC24610 secondary-side synchronous rectifier can form a high-efficiency solution when used in commercially available USB charger/duplex receptacle. This receptacle offers two high-powered USB ports with 3.6A of total charging power, as shown in Figure 3. The power switch TPS2561A is used to provide dual USB outputs.

GUID-BDBC8D9A-28EB-4505-B386-52212097341B-low.jpg Figure 2 Typical One Gang Box behind Wall Socket Plate.
GUID-DF69433C-AF70-4AD7-B273-9658413DEE5B-low.png Figure 3 USB Wall Charger Implementation with Dual-outputs

With emerging applications like USB Type-C connector and USB-PD, consumers will look for charging powers above 20W, which can charge devices such as smartphones, tablets and ultrabook computers. Higher efficiency and a high-power-density AC/DC solution is a must for a USB wall charger. TI team is working on a high efficiency high density solution to meet this challenge.

The UCC28700 controller’s vampire power level is controlled to below 100mW. Although there is no industry regulation on standby power for USB wall chargers at the moment, I think that reducing standby power still has a noticeable impact on the world. For example, a 50mW vampire power reduction translates into power savings of 438Wh annually. TI’s UCC28730 flyback controller can even help achieve zero standby power (<5mW).

I expect more rapid adoption of USB wall chargers once USB Type-C supported devices become more mainstream choices. When hotels, airports, coffee shops, restaurants and homes are equipped with USB Type-C wall chargers, we will only need to carry one USB Type-C cable instead of different chargers for different electronic devices. As a frequent traveler, I hope that day comes soon. Where have you seen USB wall chargers?

Additional Resources

  • Read more about achieving zero no-load power
  • Learn more about USB Type-C

IMPORTANT NOTICE AND DISCLAIMER

TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.

These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.

TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.

Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265 

Copyright © 2023, Texas Instruments Incorporated

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale