• Menu
  • Product
  • Email
  • PDF
  • Order now
  • How to Deliver Clean USB Type-C™ Signals

    • SSZT991 august   2017 TUSB1002 , TUSB1042I , TUSB1046A-DCI , TUSB211 , TUSB212 , TUSB212-Q1 , TUSB213 , TUSB213-Q1 , TUSB214 , TUSB214-Q1 , TUSB215 , TUSB215-Q1 , TUSB501 , TUSB522P , TUSB542 , TUSB544 , TUSB546A-DCI , TUSB551 , TUSB564

       

  • CONTENTS
  • SEARCH
  • How to Deliver Clean USB Type-C™ Signals
  1.   1
  2.   2
    1.     3
    2.     Additional Resources
  3. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content
Technical Article

How to Deliver Clean USB Type-C™ Signals

Zhihong Lin

The rapid growth of USB Type-C enables a unified interface to deliver data, video, audio and power through a single connector. USB Type-C™ not only supports the latest USB data rate of 10Gbps, it also enables up to 100W power delivery through the same cable carrying the data traffic simultaneously. Type-C has reversible plug orientation; it also allows host and device to perform data role swap and power role swap providing ease of use and flexibility. In addition, USB Type-C can also deliver high resolution video protocol over Type-C interface, eliminating different cable and connector needs thus greatly simplify and enhance user experience. Billions of devices will use the USB Type-C interface to connect in the coming years.

You can integrate many popular protocols such as DisplayPort™, Thunderbolt and High-Definition Multimedia Interface (HDMI) into USB Type-C through Alternate Mode. Ensuring signal integrity for these various protocols over four high-speed lanes represents a challenge for designers, however.

The TUSB544 is the industry’s first USB Type-C Alternate Mode multiprotocol bidirectional linear redriver supporting USB 3.1 at 5Gbps and DisplayPort 1.4 at 8.1Gbps. TUSB544 resolves signal-integrity issues at the USB Type-C connector to compensate channel loss for USB hosts and devices, thus output clean Type-C signals. For DisplayPort source or sink devices, placing the TUSB544 inside the USB Type-C cable enables the use of longer cables and improves signal quality.

There are many use cases for the TUSB544 in a system. Some central processing units (CPUs) and mobile processors have an integrated USB Type-C multiplexer in the processor; the CPU will multiplex 4 DisplayPort™ lanes and 2 USB lanes into 4 high speed output, each lane can be individually configured as USB or DisplayPort. If you place the TUSB544 near the connector – on either the transmitter or receiver side – you can configure the four USB Type-C lanes as negotiated by the source and sink devices and redrive the signal in either direction according to your protocol needs. For example, the signal over USB Type-C can be USB only, four-lane DisplayPort only, or two-lane USB and two-lane DisplayPort. Figure 1 shows an end-to-end USB Type-C solution using the TUSB544 as a redriver.

GUID-CCE09D43-B828-4F8F-88B9-B6622EA5958F-low.png Figure 1 Enabling Better Signal Quality with the TUSB544 as an End-to-end Solution

The TUSB544 linear redriver can reduce design complexity and provide device placement flexibility in your system. The device particularly benefits DisplayPort applications because it is transparent to link training, establishing a better channel with a minimal bit error rate for clear video displays.

Another use case for the TUSB544 is to create active cable for extending USB Type-C cable lengths because you can place the redriver inside the cable to compensate for cable loss. Figure 2 shows the eye diagram of a 3m USB Type-C cable without any redriver. The red circles indicate that the eye diagram is failing the eye mask.

GUID-91E83C00-CCC6-45DA-BB72-A9F8B89AFD30-low.png Figure 2 A 3m USB Type-C Cable Failing the Eye Diagram

By applying the TUSB544 onUSB Type-C high-speed lanes and the TUSB211 on USB 2.0 lanes, you can improve the signal quality for all USB 3.1, DisplayPort and USB 2.0 signals at the USB Type-C interface. Figure 3 shows a USB Type-C active cable solution with the TUSB544 and TUSB211.

GUID-73093BCB-9B92-4FDC-A228-3EC0151F9C43-low.png Figure 3 USB Type-C Active Cable Solution with the TUSB544 And TUSB211

After adding the TUSB544, the eye diagram passes, with excellent performance for a 3m USB Type-C cable, as illustrated in Figure 4.

GUID-41851262-1A35-45DB-BFB1-5B86B55C460B-low.jpg Figure 4 A Passing Eye Diagram with the TUSB544 Inside a 3m USB Type-C Cable

To enable even longer USB Type-C cables, you can place two TUSB544 redrivers at both ends of the cable to provide enough channel-loss compensation. You will see excellent performance as well with a 5m USB Type-C cable that has a TUSB544 placed at each end, as shown in Figure 5.

GUID-C3AB1632-B03C-49BC-87CF-661CDC897188-low.jpg Figure 5 A Passing Eye Diagram of a 5m USB Type-C Cable with Two TUSB544 Devices at Each End

The TUSB544 offers flexibility when redriving USB Type-C signals for USB and DisplayPort applications to deliver clean and excellent signal quality. It helps systems pass compliance tests, enables better interoperability and improves USB Type-C system performance.

Additional Resources

  • Download the TUSB544 data sheet.
  • Read the white paper: “Alternate Mode for USB Type-C: Going Beyond USB”.
  • Watch the video: “Strengthening signal chain through signal conditioners”.

IMPORTANT NOTICE AND DISCLAIMER

TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.

These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.

TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.

Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265 

Copyright © 2023, Texas Instruments Incorporated

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale