• Menu
  • Product
  • Email
  • PDF
  • Order now
  • Gigabit xMII for 100BASE-T1: Why Are RGMII & SGMII Important for 100 Mbps PHYs?

    • SSZT718 May   2018 DP83TC811R-Q1 , DP83TC811S-Q1 , DP83TC812R-Q1 , DP83TC812S-Q1 , DP83TC813R-Q1 , DP83TC813S-Q1 , DP83TC814R-Q1 , DP83TC814S-Q1

       

  • CONTENTS
  • SEARCH
  • Gigabit xMII for 100BASE-T1: Why Are RGMII & SGMII Important for 100 Mbps PHYs?
  1.   1
  2.   2
    1.     3
    2.     Additional Resources
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
Gigabit xMII for 100BASE-T1: Why Are RGMII & SGMII Important for 100 Mbps PHYs?

Jim Catt

Ethernet offers a more flexible networking technology for advanced driver assistance systems (ADAS), infotainment systems, body electronics and power trains; previous in-vehicle communication technologies required dedicated, special-purpose links and expensive cabling. The automotive amendments of the Institute for Electrical and Electronics Engineers (IEEE) 802.3 standard (100BASE-T1 and 1000BASE-T1) addressed electromagnetic interference (EMI)/electromagnetic compatibility (EMC) and enabled the use of unshielded single twisted pair cabling, which saves both cost and weight.

However, the 100 Mbps networks that have been widely used in ADAS, body electronics and power train do not provide enough bandwidth to connect all of these domains over a common backbone network that facilitates data fusion. Data fusion can enhance both the driver and passenger experience as well as create new opportunities to optimize vehicle performance and operation. With the advent of the 1000BASE-T1 standard supporting 1 Gigabit Ethernet (GbE), automotive network architects are now able to connect multiple 100 Mbps Ethernet domains and move data all over the vehicle. This need for a higher speed backbone is being driven by high resolution sensors (e.g., RADAR, LIDAR), the expansion of higher resolution video sources such as high definition (HD) cameras, HD video players, and HD resolution displays in front and back seats, and higher bandwidth telematics.

Connecting to 5G wireless networks under both mobile and static conditions will also force the migration from 100BASE-T1-based in-vehicle networks – which were sufficient to support 4G connections – to 1000BASE-T1 networks that can support links up to 1Gbps for 5G.

With the steady progression to gigabit streams, automotive processors and switches now support 1GbE+ Media Independent Interfaces (MII), which connect the Media Access Control (MAC) layer in the central processing unit (CPU), or switch, to network physical layer (PHY) transceivers. The 100Mbps versions of the MII (15-pin MII and nine-pin Reduced MII [RMII]) are complemented by 1Gbps versions, which include Reduced Gigabit MII (RGMII) and Serial Gigabit MII (SGMII). RGMII is a 12-pin interface, while SGMII can operate as either a four- or six-pin interface.

With a mixture of 100Mbps and 1GbE nodes, system designers prefer to develop common, reusable platforms that support both types of nodes. For example, connecting either a 1000BASE-T1 PHY or a 100BASE-T1 PHY to the same RGMII or SGMII port on a switch with little to no modification saves development time and cost and lowers system complexity, which improves reliability.

A 100BASE-T1 PHY that supports RGMII or SGMII offers an easy migration path to a 1000BASE-T1 PHY when needed. SGMII, using low voltage differential signaling (LVDS), offers the benefit of 10x the data bandwidth with fewer signal lines, shrinking solution size. RGMII still uses single-ended signaling, but again, offers a 10x increase in data bandwidth for only 3 additional signal lines, compared to RMII.

TI’s IEEE 802.3bw-compliant automotive Ethernet 100BASE-T1 PHY, the DP83TC811S-Q1, enables system designers to achieve the goal of systems that are more easily upgraded to 1 Gbps. It supports MII, RMII, RGMII and SGMII; all are selectable through either hardware bootstraps or register programming. The DP83TC811S-Q1 also makes RGMII and SGMII system verification and debugging faster and easier with its extensive diagnostic toolkit. The diagnostic toolkit supports several built-in-self-test (BIST) capabilities, such as a pseudo random bit sequence (PRBS) generator/checker and configurable loopback options. For example, the PHY is configurable for RGMII or SGMII loopback, allowing the connected MAC to send data to the PHY, which internally routes it to the receive data pins of the RGMII or SGMII port, enabling the MAC to verify continuity.

With its ability to support either RGMII or SGMII, the DP83TC811S-Q1 gives system designers the flexibility to implement 100 Mbps systems that can be easily upgraded to 1 Gbps when needed. The DP83TC811S-Q1 is fully supported by evaluation modules with user guides and graphical user interface, an input/output buffer information specification (IBIS) model and software drivers.

Additional Resources

  • Check out the evolution of automotive networking white paper.
  • Explore TI’s automotive and industrial Ethernet PHY products

IMPORTANT NOTICE AND DISCLAIMER

TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.

These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.

TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.

Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265 

Copyright © 2023, Texas Instruments Incorporated

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale