• Menu
  • Product
  • Email
  • PDF
  • Order now
  • Enhancing DAQ Performance for Grid Protection, Control and Monitoring Equipment Using DC/DC Power Modules

    • SSZT568 december   2018 LMZM23600 , LMZM23601 , LMZM33602 , LMZM33603

       

  • CONTENTS
  • SEARCH
  • Enhancing DAQ Performance for Grid Protection, Control and Monitoring Equipment Using DC/DC Power Modules
  1.   1
  2.   2
    1.     3
    2.     DAQ Power Architecture Design Approaches
    3.     Advantages of Using a TI Power Module
    4.     The Impact of Power Modules on DAQ Performance
    5.     EMI
    6.     Output Ripple
    7.     Conclusion
    8.     Additional Resources
  3. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content
Technical Article

Enhancing DAQ Performance for Grid Protection, Control and Monitoring Equipment Using DC/DC Power Modules

Kallikuppa Sreenivasa

Other Parts Discussed in Post: LMZM33603

(Note: Akshay Mehta co-authored this blog post.)

In my previous blog posts on improving data acquisition (DAQ) performance for grid protection, control and monitoring equipment, I discussed the need for interfacing multiple analog-to-digital converters (ADCs) and showed how you can improve DAQ performance and measurement accuracy by using the programmable real-time unit-industrial communication subsystem (PRU-ICSS) from a single Sitara™ processor, as well as using multiple high-performance, synchronizable sigma-delta ADCs.

Moving from conventional to intelligent substations
GUID-067E7D65-6FDA-4D90-85A6-11954C671077-low.png Learn more about intelligent substations by reading our new white paper, "Moving from conventional to intelligent substations."

In this post, my colleague Akshay and I focus on enhancing DAQ performance by using power modules for the generation of multiple voltage supplies, including 5-V, 3.3-V, 2.5-V and 1.8-V supply rails.

Figure 1 shows a DAQ with commonly configured subsystems, along with the devices or integrated circuits (ICs) found/used in them. Each subsystem has different voltage levels and load current requirements. The power architecture for a DAQ consists of multiple DC/DC converters, low-dropout regulators (LDOs), double-data-rate termination regulators, sequencers and monitors to generate and monitor various supply rails, and an eFuse for protection against input overload conditions.

GUID-2A8E24A0-A58F-4070-AEB7-E55FFC5214EF-low.png Figure 1 DAQ Subsystems, Including Power Architecture

DAQ Power Architecture Design Approaches

The choice of the appropriate power-supply architecture depends on the DAQ performance requirements, including efficiency, printed circuit board space, tight output regulation, load transient response and cost. You could derive the required supply rails from the backplane voltage using various combinations of DC/DC converters and LDOs.

A discrete power-supply implementation calls for power-supply design expertise. A discrete power-supply implementation uses an external inductor, switch and other external components. The DC/DC converter will occupy more board space, has poor efficiency and thermal performance. Discrete power supplies are also prone to failures, given a lack of protection against misuse (overloaded outputs, excessive input voltages) and shortened lifetimes due to component failures. An alternative approach for implementing DAQ power architecture is to use integrated power modules.

Advantages of Using a TI Power Module

A DC/DC buck-type power module integrates a synchronous switching regulator, inductor, field-effect transistors (FETs), compensation and other passive components into a single package. Through careful selection of onboard components, including an inductor, power modules perform with minimum variations over a wide voltage input and temperature range. Integrating the components within the power modules simplifies the design process, minimizes the footprint, increases reliability and shortens the design/qualification process enabling faster time to market.

Power modules are becoming more popular because of their fully characterized electrical/thermal performance. They can operate over a wide range of switching frequencies, enabling the use of smaller components, and can have a component footprint of <15 mm2 with a height of <2.0 mm. A non-isolated power module is compact, highly efficient and can deliver a high load current.

The Impact of Power Modules on DAQ Performance

Using a power module has multiple benefits, but two that impact DAQ performance the most are lower electromagnetic interference (EMI) and reduced output ripple. It is common for power designers to go through multiple board revisions to achieve EMI requirements and output ripple performance. Package selection and layout optimization are other important considerations to mitigate EMI and ensure a lower output ripple.

EMI

Meeting EMI requirements with sufficient margins according to Comité International Spécial des Perturbations Radioélectriques (CISPR) 11 or CISPR 22 is important for certification of any end-equipment. To mitigate EMI, power modules implement various techniques for critical loop-area optimization, thereby creating a smaller rate of current change (di/dt) loop area. Using shielded inductors further reduces EMI.

Figure 2 shows the radiated emission plot for TI’s LMZM33603 power module with a 3-A load, which is below CISPR Class A and B levels, making it easy to meet test requirements during certification.

GUID-48F4B7A3-0EE3-48D4-AD49-6AA1668CACDC-low.png Figure 2 Radiated Emission for the LMZM33603 (5 v Output, 3 a Load)

To understand how power modules optimize the critical loop area, let’s take a look at component placement and package selection.

A buck converter generates a pulsating ripple current with high di/dt at the input. Without input capacitors, ripple current is supplied by the upper power source and the circulating ripple current results in increased conducted and radiated EMI.

Synchronous switching DC/DC regulators have both FETs integrated inside the package, which makes it easier to optimize the area of the critical path. With the two FETs integrated, only the input capacitor, CIN, requires proper placement. The input capacitor minimizes input voltage ripple, suppresses input voltage spikes and provides a stable system rail for the device, ensuring lower EMI. The ease of CIN placement depends on the packaging technology and pin-out. It is important to have the VIN and PGND pins close to each other. In TI power modules, we recommended placing the capacitor CIN closest to VIN and PGND, as shown in Figure 3, to minimize the area of the critical path. A small, low-value capacitor Ci is placed internal to TI power modules. In addition to CIN capacitor selection and optimizing critical path layout, the choice of power module packages discussed below also helps improve performance.

  • Quad flat no-lead (QFN) packages have no external leads. The lack of lead lengths enables closer placement of the CIN to the VIN and PGND pins, thereby reducing the area of the critical path even further. QFN IC packages internally have the die pads bonded out to the pins through thin copper or gold wires, which adds parasitic inductance.
  • To further reduce the area of the critical path, our HotRod™ technology eliminates the bond wires completely. The die is flipped so that its active side is facing down, and copper bumps are deposited on the die pads and soldered directly to the lead frame. Using copper bumps instead of bond wires lowers the series resistance, shrinking package size further and bringing the CIN even closer to the VIN and PGND pins. Figure 3 shows the QFN and HotRod™ packages.
GUID-B253E81B-1E46-48C4-B078-AA0AA98E36B7-low.png Figure 3 A.QFN Package Capacitor Placement, B.QFN Wire-bond and C. HotRod™ Packaging

Output Ripple

The output stage of the synchronous buck DC/DC converter plays an important role in meeting the target ripple current, output ripple voltage and output voltage overshoot requirements. The output ripple of a power module depends on the component selection, the layout and the load. In our power modules, selection of an inductor with low stray capacitance combined with an optimized layout (tightly laid out) ensures that minimal ripple from the switching pin gets coupled to the output pin VOUT, reducing ripple on the DC voltage output. Figure 4 shows the ripple from the power module and is <5-mV, which enables connection to sensitive analog circuits without performance variation.

GUID-2E691EA9-8903-46E3-A8BE-40A66226B5D2-low.png Figure 4 Power Module Output Ripple

Conclusion

TI’s power modules have multiple advantages simplifying the system design including:

  • Minimal external components.
  • Small size and high power density.
  • Lower radiated EMI.
  • Cooler operating temperatures.
  • Higher efficiency and output accuracy.
  • Faster load-transient response.
  • Low output ripple.
  • Improved load and input regulation.

Using internal inductors reduces magnetics selection efforts as well as enhances performance by shielding radiated emissions. Additionally, power modules incorporate extensive, well-thought-out protection mechanisms and are subject to more rigorous testing (more tests are done than what a typical end user would plan and test). While this post focused on advantages tied to improving DAQ performance, in another blog post, Akshay will look at other benefits of using power modules.

Additional Resources

  • Check out the DC/DC power module portfolio.
  • Read the white paper, “Simplify low EMI design with power modules.”

IMPORTANT NOTICE AND DISCLAIMER

TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.

These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.

TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.

Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265 

Copyright © 2023, Texas Instruments Incorporated

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale