• Menu
  • Product
  • Email
  • PDF
  • Order now
  • Going beyond Traditional SpO2 Measurement with Multiwavelength Optical Measurements

    • SSZT538 february   2019 AFE4420 , CC2640R2F

       

  • CONTENTS
  • SEARCH
  • Going beyond Traditional SpO2 Measurement with Multiwavelength Optical Measurements
  1.   1
  2.   2
    1.     3
    2.     Additional Resources
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
Going beyond Traditional SpO2 Measurement with Multiwavelength Optical Measurements

Sanjay Pithadia

Photoplethysmography (PPG) is a popular optical technology for heart rate monitors (HRMs) and peripheral capillary oxygen saturation (SpO2) measurements. It is simple and convenient because it requires only the attachment of an LED and a photodetector (PD) to the body.

The fundamental theory of PPG is based on the variation of light absorption across human tissue, which correlates to a change in the relative concentrations of oxyhemoglobin and deoxyhemoglobin. The change of blood volume due to the heart’s systole and diastole can be used to estimate arterial oxygen saturation.

Go beyond traditional parameter measurement
Learn more in our latest reference design, Multi-wavelength optical HRM and SpO2 monitoring reference design with Bluetooth® 5."

PPG signals are susceptible to motion artifacts depending on the wavelength of the light source. The light absorption and therefore the penetration depth into the tissue depend on the wavelength. The absorption of longer wavelengths such as red and near infrared (NIR) is relatively low, enabling deeper tissue penetration. Shorter wavelengths of light, such as green and blue, are strongly absorbed by melanin; thus, the penetration depth into tissue is relatively shallow. So red and NIR light PPG is subject to artifacts, while green and blue light PPG is relatively free from artifacts.

Figure 1 shows the skin-penetration depths of light signals with wavelengths from 400 to 1,000 nm.

GUID-88302420-E942-483B-B0DD-01B03F1339DE-low.png Figure 1 Optical Penetration Depth (Δ) Shown for a Range of Light Sources of Different Wavelengths

Using multiple LEDs and PDs in a multiplexed configuration achieves multiwavelength measurements and monitoring. Each diode and detector can support different wavelengths and also be used in a multiplexed fashion (in different sampling phases) to monitor different parameters.

The Multiwavelength optical HRM and SpO2 monitoring reference design with Bluetooth® 5 uses the AFE4420 single-chip bio-sensing front end, which simultaneously supports four LEDs and four time-multiplexed photodetector inputs. It integrates flexible LED drivers with complete receiver chains for the photodetectors.

The signal acquisition can be done in up to 16 phases, with the flexibility of allocation of LEDs and PDs in each phase (see Figure 2). It communicates with the CC2640R2F SimpleLink™ Bluetooth low energy wireless microcontroller (MCU), which has an integrated Arm® Cortex®-M3 and 2.4-GHz radio-frequency (RF) transceiver over Serial Peripheral Interface or I2C. The design supports wired data capture using a Joint Test Action Group connection as well as wireless data capture by sending it over Bluetooth 5.

GUID-98FE6DC8-8A44-4214-8561-AFD1FA38A0F3-low.png Figure 2 Multiwavelength Optical HRM and SpO2 Monitoring Reference Design Block Diagram

The key features of the design include:

  • Raw PPG data for calculating heart rate, SpO2 and other related parameters. The AFE4420 is distinctive in the market with its level of integration, low power and size, and offers flexibility with ultra-low-power modes and integrated first-in-first-out, which can keep the MCU in sleep mode to increase battery life.
  • Wireless connectivity using the CC2640R2F. The CC264R2F integrated Arm Cortex-M3 plus 2.4-GHz RF transceiver supports Bluetooth 4.2 and 5.0 profiles and is also used as a host processor. The internal DC/DC converter helps improve overall system efficiency and extend battery life. The built-in low-battery detection algorithm helps reduce external components in wearable applications.
  • Low-power operation with a coin-cell battery. The design uses a single 3-V, 500-mA CR3032 coin-cell battery and is tested to give 100 hours of continuous operation and a battery life of 30 days for every one second per minute of transmission.

The reference design was created for medical, personal health care and fitness applications and comes with a design guide, schematic, layout and bill-of-materials files to help you quickly evaluate and accelerate product development. It facilitates real-time monitoring and data-logging capabilities and supports optimization for different configurations.

Additional Resources

  • Check out these blog posts:
    • “No strings attached: Creating next-generation wireless patient monitors.”
    • “Optical heart-rate sensors for biometric wearables.”
    • “10 lessons learned from 50-plus biometric wearable product development cycles.”
  • Download our latest Analog Design Journal article, "Improving battery life in wearable patient monitors and medical patches."

IMPORTANT NOTICE AND DISCLAIMER

TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.

These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.

TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.

Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265 

Copyright © 2023, Texas Instruments Incorporated

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale