Matthew Xiong
Do you still remember what it was like have dial-up internet? If not, here’s an audio snippet that may jog your memory! It was only a few years ago that you had to wait 10 minutes for someone to get off the phone before you could log in to your AOL Instant Messenger account, which probably took another five minutes with the typical 40-kbps transfer speeds. Now, even though we can download high-definition videos in seconds and have high-speed internet access in almost any developed area, we still want more data and faster bandwidth. And exciting innovations from data centers to semiconductors are delivering.
Increased bandwidth demands have made power density more important for electronic equipment like servers, routers and switches as circuit board space becomes more constrained. As a result, power integrated circuits (ICs) must pass more power (with a lower on-resistance [RON]) in a smaller footprint. Often this relationship between RON and footprint size is inversely related – optimizing one will worsen the other.
One subset of power ICs that has seen significant innovation in recent years is the hot-swap controller. Historically, external metal-oxide semiconductor field-effect transistor (MOSFET) hot-swap controllers have been a very popular power-path protection solution. However, the footprint for such a solution can be quite large given the need for an external sense resistor and power MOSFET. As shown in Figure 1, a hot-swap solution can take up a significant amount of board space.
Figure 1 An External MOSFET Solution
with the TPS2477x Hot-swap ControllerDecreasing the package size of these ICs will increase the RON, which will worsen the power performance. However, with TI’s proprietary processes, it is possible to optimize both parameters and achieve superior power density in a very small footprint. Figure 2 shows the TPS25982 – a new 24-V, 15-A eFuse that comes in a 4-mm-by-4-mm package.
Figure 2 TPS25982 (Center) and TPS2595
(Right) Size ComparisonFor even smaller footprint solutions, the TPS2595 eFuse comes in a 2mm x 2mm package and for higher voltages, the TPS1663 eFuse supports up to 60V, as shown below in Table 1.
| Device | Voltage | Current | RON | Package |
|---|---|---|---|---|
| TPS25982 | 2.7 V-24 V | 15 A | 3 mΩ | 4-mm-by-4-mm quad flat no-lead (QFN) |
| TPS2595 | 2.7 V-18 V | 4 A | 34 mΩ | 2-mm-by-2mm QFN |
| TPS1663 | 4.5 V-60 V | 6 A | 31 mΩ | 4-mm-by-4mm QFN |
As overall power demands increase in the market, board space becomes more and more valuable. As a result, optimizing power efficient solutions in a small footprint will be something all power designers will have to consider.
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2023, Texas Instruments Incorporated