• Menu
  • Product
  • Email
  • PDF
  • Order now
  • How Modern Voltage References Help Shrink Small Designs

    • SSZT299 june   2020 ATL431 , ATL431LI , TL431 , TL431LI

       

  • CONTENTS
  • SEARCH
  • How Modern Voltage References Help Shrink Small Designs
  1.   1
  2.   2
    1.     3
    2.     Going smaller than a typical 0603 resistor
    3.     Additional resources
  3. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content
Technical Article

How Modern Voltage References Help Shrink Small Designs

Anyone designing electronic products is forced to make a trade-off between adding modern features and trying to fit everything into the available space. As electronic designs advance, every iteration of new technology demands more creativity. Adding new, complex features while increasing power density and decreasing the size of the power supply becomes a key priority. While this problem spans almost every application, it’s particularly acute in designs that are already miniature such as LED strips, given the restricted width of LED boards and their surrounding technology, or in designs involving flyback converters where efficiency and power density must go hand-in-hand.

Figure 1 shows the simplified internals of the TL431, a shunt voltage reference, which is a common choice for design engineers working on LED lighting applications due to its bandgap and error-amplifier integration. The TL431 is so versatile that designers can use it in many different configurations, from power adapters to voltage comparators and even current sources. Until now, it was only available in leaded packages, like the 2.9-mm-by-2.5-mm-by-1-mm small-outline transistor (SOT) 23-3 package or the 2.0-mm-by-2.5mm-by-1mm SC70-6 package.

GUID-111ACBA7-5284-4D6C-A743-E4B189158C19-low.png Figure 1 Simplified internals of the TL431 shunt voltage reference

In LED applications, as well as many other power-dense designs, the TL431 typically controls the sink and source current; LED boards can use it for pulse-width modulation (PWM) applications.The TL431 is critical in LED applications because the internal error-amplifier feedback allows for a 0.5% accuracy at 25C or 1.5% accuracy over temperature for LED current regulation. The high accuracy allows for consistency over temperature across multiple LED strips or in high-power LED applications. The TL431’s large gain bandwidth also facilitates higher frequency switching, which enables designers to achieve a higher contrast ratio in dimming. However, as pico LEDs push package sizes into the 0402 and 0603 device classes, a TL431 in the SOT23-3 package becomes too big, taking up too much space on slim printed circuit boards that could be otherwise dedicated to additional LEDs.

Going smaller than a typical 0603 resistor

To help designers win the battle for the real estate on the board, where every millimeter of saved space counts, many integrated circuit manufacturers are exploring smaller-sized packages for common devices. The ATL431LI is the next generation of the TL431, which in a 1-mm-by-1-mm-by-0.4mm extra-small outline no-lead (X2SON) package is smaller than a typical 0602 resistor. The ATL431LI X2SON features corner pads, resulting, allowing it to maintain a 0.65 mm pitch, the same as that of SC70-6 package shown in Figure 2, giving it greater compatibility with pick-and-place machines.

GUID-80CF0642-2AE0-4E8C-8B59-4FF0B0FD9378-low.jpg Figure 2 Package pin pitch comparison between SOT23-3, SC70-6, and X2SON packages and a 0603 resistor

The ATL431LI enables greater flexibility in layout and board design due to its reduced size and height, allowing designers to add additional LEDs to their design, while also improving the gain bandwidth in the internal error amplifier that benefits LED strips for dimming. A typical schematic using an ATL431LI for controlling LEDs is shown in Figure 3.

GUID-C7AAEB1C-7718-4FF2-A35B-CA38563412F9-low.jpg Figure 3 LED current sink with the ATL431LI

In other designs, particularly those involving flyback converters, or over voltage protection (Figure 4) the ATL431LI gives engineers more flexibility during the layout process, allowing for more optimal placement of various components on the board, which can lead to improved power density and efficiency.

GUID-6EC3B868-89EF-4EAB-BEF4-7BBDA5967CA8-low.jpg Figure 4 Overvoltage protection with the ATL431LI

When designing modern LED strips or working on other small-size designs requiring good power density, current sink or overvoltage monitoring, consider the ATL431LI in the X2SON package. It can open up new possibilities in board placement and flexibility and help give your application an edge, allowing you to add features that previously would not fit on your board, and further shrink your power supply.

Additional resources

  • To learn more about powering LED lights, read the application note, “Automotive LED Lighting with Adjustable Shunt References.”
  • Check out these application notes:
  • “Designing with the ATL431LI in Flyback Converters.”
  • “Using the TL431 for Undervoltage and Overvoltage Detection.”
  • “Designing with the Improved TL431LI.”

IMPORTANT NOTICE AND DISCLAIMER

TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.

These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.

TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.

Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265 

Copyright © 2023, Texas Instruments Incorporated

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale