Malik Barton
Designing a system that uses high-speed signals for data transmission can be difficult, especially when there are so many available communication protocols. While many are ideal for high-speed signals, one in particular continues to grow in popularity – the USB. Often been associated with gaming, automotive head unit, and PC and notebook applications, the USB protocol has become a more general-purpose high-speed data protocol, connector and cable specification due to its support for multiple types of data transfers and high-power charging. Figure 1 shows the evolution of USB since it's release in 1998.
            Figure 1 The History of the USB
                    Protocol through Release of USB 4.0 in 2019To help you understand whether the USB protocol is a good fit for your system and meets your high-speed interface needs, here are six key questions designers should consider.
When working with USB, it’s important to first consider the interface capabilities of your central processing unit (CPU) or microcontroller (MCU), as this device is fundamental for high-speed data transfer in your design. If you find that you need to transmit data from a CPU or MCU to a connected peripheral with a data rate greater than 10 Mbps, USB can be a great fit.
USB could replace this connection with an existing integrated circuit solution for extending your interface’s communication abilities. USB redrivers help maintain signal integrity while transmitting over long distances. Devices like the TUSB216 (USB 2.0) and TUSB1002A (USB 3.0) include features specific to the USB protocol that ease the implementation of redrivers in USB.
The USB includes devices called USB hubs that can turn one port into multiple ports with minimal effort. Four-port high-speed USB hubs such as the TUSB4041I, TUSB8041A and TUSB8042A can help increase the number of devices that can be used at once.
USB solutions have progressed, enabling conversion to other interfaces like universal asynchronous receiver-transmitter (UART) or Serial Advanced Technology Attachment (SATA). USB bridges enable the conversion of USB to UART and SATA. If your MCU or CPU does not have an interface to UART or SATA, or if the transmission distance is too great for plain UART or SATA interfaces, consider USB bridges like the TUSB9261.
While you may see external USB ports everywhere in consumer products, USB connections do not have to be external. If your chosen MCU or CPU has USB capability, you can also consider USB for embedded connections to other MCUs or CPUs in your system. USB has built-in data encoding to help reduce electromagnetic interference and link power management for power efficiency. USB also adds flexibility for customer software where many low-level drivers already exist today.
The introduction of the USB Type-C® protocol has greatly increased USB’s flexibility. USB Type-C enables the creation of peripherals that act as a USB host or USB device, enabling systems to react to different kinds of connections in multiple ways. USB Type-C active multiplexers can also help ensure the correct configuration of the interface while providing signal integrity compliance to the USB specification.
Active multiplexers such as the TUSB542 and TUSB1042I should be used in your standard Type-C designs. USB Type-C also facilitates the transmission of additional types of high-speed data such as DisplayPort, High-Definition Multimedia Interface, UART, and other video or custom interfaces over the same connector. The TUSB1146 and TUSB1064 are essential for systems to enable their Alternate Mode capabilities.
For technical details on the USB protocol and USB implementations, check out the resources below, or post on the TI E2ETM Interface forum if you have a technical question about USB and need help picking the correct product for your system.
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2023, Texas Instruments Incorporated