SNVU834 September 2022
The Texas Instruments TPSM365R6FEVM evaluation module helps designers evaluate the operation and performance of the TPSM365R6 wide-input voltage buck modules. The TPSM365R6 is an easy-to-use synchronous step-down DC/DC module capable of driving up to 0.6 A of load current from an input voltage of up to 65 V. The TPSM365R6FEVM features a wide array of selectable output voltages from 1.8 V to 12 V and a selectable switching frequencies of 400 kHz to 2.2 MHz. This feature allows engineers to exercise the full capabilities of the TPSM365R6. See the TPSM365R6, 3-V to 65-V Input, 600-mA, 4-μA No-Load IQ Synchronous Buck Converter Power Module in a HotRod™ QFN Package data sheet for additional features, detailed descriptions, and available options.
| EVM | U1 | FREQUENCY | SPREAD SPECTRUM | CURRENT | PIN 11 TRIM |
|---|---|---|---|---|---|
|
TPSM365R6FEVM |
TPSM365R6FRDNR |
200 kHz – 2.2 MHz | Disabled | 0.6 A | RT with FPWM |