All trademarks are the property of their respective owners.
This technical reference manual can be used as a reference for the LP873345 default register bits after OTP memory download. This technical reference manual does not provide information about the electrical characteristics, external components, package, or the functionality of the device. For this information and the full register map, refer to the LP8733xx Dual High-Current Buck Converter and Dual Linear Regulator data sheet.
This section lists all of the device settings that are downloaded from OTP memory.
Table 2-1 lists the device settings for I2C and OTP revision ID values.
Description | Bit Name | LP873345 | |
---|---|---|---|
I2C address | 60h | ||
DEVICE_ID | Device specific ID code | DEVICE_ID | 2h |
OTP_ID | Identification code for OTP version | OTP_ID | 45h |
Table 2-2 lists the device settings for BUCK0 and BUCK1. The maximum allowed slew-rate for BUCKx depends on the output capacitance. Refer to the LP8733xx Dual High-Current Buck Converter and Dual Linear Regulator data sheet for output capacitance boundary conditions.
Description | Bit Name | LP873345 | |
---|---|---|---|
Buck phase configuration (2 single phase Bucks or combined 2 phase, denoted as 1+1 or 2-phase) | 1+1 | ||
Switching frequency | 2 MHz | ||
Spread spectrum | EN_SPREAD_SPEC | Disabled | |
BUCK0 | Output voltage | BUCK0_VSET | 0.750 V |
Enable, EN-pin or I2C register | BUCK0_EN_PIN_CTRL | EN-pin | |
Control for BUCK0 | BUCK0_EN | High | |
Force PWM mode or auto mode | BUCK0_FPWM | Auto mode | |
Force Multiphase | BUCK0_FPWM_MP | No | |
Peak current limit | BUCK0_ILIM | 4.0 A | |
Maximum load current limit | NA | 3 A | |
Slew rate | BUCK0_SLEW_RATE | 3.8 mV/µs | |
Startup delay | BUCK0_STARTUP_DELAY | 12 ms | |
Shutdown delay | BUCK0_SHUTDOWN_DELAY | 2 ms | |
BUCK1 | Output voltage | BUCK1_VSET | 3.3 V |
Enable, EN-pin or I2C register | BUCK1_EN_PIN_CTRL | EN-pin | |
Control for BUCK1 | BUCK1_EN | High | |
Force PWM mode or auto mode | BUCK1_FPWM | Auto mode | |
Peak current limit | BUCK1_ILIM | 4.0 A | |
Maximum load current limit | NA | 3 A | |
Slew rate | BUCK1_SLEW_RATE | 3.8 mV/µs | |
Startup delay | BUCK1_STARTUP_DELAY | 0 ms | |
Shutdown delay | BUCK1_SHUTDOWN_DELAY | 15 ms |
Table 2-3 lists the device settings for LDO0 and LDO1.
Description | Bit Name | LP873345 | |
---|---|---|---|
LDO0 | Output voltage | LDO0_VSET | 0.9 V |
Enable, EN-pin or I2C register | LDO0_EN_PIN_CTRL | EN-pin | |
Control for LDO0 | LDO0_EN | High | |
Startup delay | LDO0_STARTUP_DELAY | 14 ms | |
Shutdown delay | LDO0_SHUTDOWN_DELAY | 0 ms | |
LDO1 | Output voltage | LDO1_VSET | 1.8 V |
Enable, EN-pin or I2C register | LDO1_EN_PIN_CTRL | EN-pin | |
Control for LDO1 | LDO1_EN | High | |
Startup delay | LDO1_STARTUP_DELAY | 3 ms | |
Shutdown delay | LDO1_SHUTDOWN_DELAY | 12 ms |
Table 2-4 lists the device settings for GPIOs.
Description | Bit Name | LP873345 | |
---|---|---|---|
EN pin | EN pin pulldown resistor enable or disable | EN_PD | Enabled |
CLKIN pin | CLKIN or GPO2 mode selection | CLKIN_PIN_SEL | GPO2 |
CLKIN pin pulldown resistor enable or disable (applicable for both CLKIN and GPO2 modes.) | CLKIN_PD | Enabled | |
Frequency of external clock when connected to CLKIN | EXT_CLK_FREQ | 2 MHz | |
Enable for the internal PLL. When PLL disabled, internal RC OSC is used | EN_PLL | Disabled | |
GPO | GPO output type (push-pull or open drain) | GPO_OD | OD |
Enable, EN-pin or I2C register | GPO_EN_PIN_CTRL | I2C | |
Control for GPO | GPO_EN | High | |
Startup delay | GPO_ STARTUP_ DELAY | 0 ms | |
Shutdown delay | GPO_ SHUTDOWN_ DELAY | 0 ms | |
GPO2 | GPO2 output type (push-pull or open drain) | GPO2_OD | OD |
Enable, EN-pin or I2C register | GPO2_EN_PIN_CTRL | I2C | |
Control for GPO2 | GPO2_EN | High | |
Startup delay | GPO2_ STARTUP_ DELAY | 0 ms | |
Shutdown delay | GPO2_ SHUTDOWN_ DELAY | 0 ms |
Table 2-5 lists the device PGOOD settings.
Description | Bit Name | LP873345 | |
---|---|---|---|
Signals monitored by PGOOD | BUCK0 output voltage | EN_PGOOD_BUCK0 | Yes |
BUCK1 output voltage | EN_PGOOD_BUCK1 | Yes | |
LDO0 output voltage | EN_PGOOD_LDO0 | Yes | |
LDO1 output voltage | EN_PGOOD_LDO1 | Yes | |
Thermal warning | EN_PGOOD_TWARN | Yes | |
PGOOD mode selections | PGOOD thresholds for BUCK0, BUCK1 (Undervoltage and Window (undervoltage and overvoltage)) | PGOOD_WINDOW_BUCK | Undervoltage |
PGOOD thresholds for LDO0, LDO1 (Undervoltage and Window (undervoltage and overvoltage)) | PGOOD_WINDOW_LDO | Undervoltage | |
PGOOD operating mode (detecting UNUSUAL situations or detecting UNVALID situations) | PGOOD_MODE | Detecting UNVALID situations | |
PGOOD signal mode (status or latched until fault source read) | PG_FAULT_GATES_PGOOD | Status | |
PGOOD output mode (push-pull or open drain) | PGOOD_OD | PP | |
PGOOD polarity (active high or active low) | PGOOD_POL | Valid level high |
Table 2-6 lists the device protection settings.
Description | Bit Name | LP873345 | |
---|---|---|---|
Protections | Thermal warning level (125°C or 137°C) | TDIE_WARN_LEVEL | 125°C |
Input overvoltage protection | NA | Enabled |
Table 2-7 lists the device settings for interrupts. When an interrupt from an event is unmasked, an interrupt is generated on the nINT pin.
Interrupt event | Bit Name | LP873345 | |
---|---|---|---|
General | PGOOD pin changing active to inactive | PGOOD_INT_MASK | Unmasked |
Sync clock appears or disappears | SYNC_CLK_MASK | Masked | |
Thermal warning | TDIE_WRN_MASK | Unmasked | |
Load measurement ready | I_MEAS_MASK | Unmasked | |
Register reset | RESET_REG_MASK | Masked | |
BUCK0 | Buck0 PGood active | BUCK0_PGR_MASK | Masked |
Buck0 PGood inactive | BUCK0_PGF_MASK | Masked | |
Buck0 current limit | BUCK0_ILIM_MASK | Unmasked | |
BUCK1 | Buck1 PGood active | BUCK1_PGR_MASK | Masked |
Buck1 PGood inactive | BUCK1_PGF_MASK | Masked | |
Buck1 current limit | BUCK1_ILIM_MASK | Unmasked | |
LDO0 | LDO0 PGood active | LDO0_PGR_MASK | Masked |
LDO0 PGood inactive | LDO0_PGF_MASK | Masked | |
LDO0 current limit | LDO0_ILIM_MASK | Unmasked | |
LDO1 | LDO1 PGood active | LDO1_PGR_MASK | Masked |
LDO1 PGood inactive | LDO1_PGF_MASK | Masked | |
LDO1 current limit | LDO1_ILIM_MASK | Unmasked |