All trademarks are the property of their respective owners.
The TPS541620 is a configurable dual-output buck converter. The TPS541620DEVM-050 uses a nominal 12-V bus to produce a regulated 1-V and 3.3-V output at up to 6 A of load current each. The TPS541620DEVM-050 only demonstrates the dual output capability.
The following warnings and cautions are noted for the safety of anyone using or working close to the TPS541620DEVM-050. Observe all safety precautions.
![]() | Warning | The TPS541620DEVM-050 engineering verification board may become hot during operation due to power dissipation. Avoid contact with the board. Follow all applicable safety procedures applicable to your laboratory. |
![]() | Caution | Do not leave the EVM board powered when unattended. |
The circuit board has signal traces, components, and component leads on the bottom of the board. This may result in exposed voltages, hot surfaces or sharp edges. Do not reach under the board during operation.
The circuit board surface area may be hot under some operating conditions. To avoid injury, use caution when touching the board during operation.