• Menu
  • Product
  • Email
  • PDF
  • Order now
  • LM26420-Q1Functional Safety FIT Rate, FMD and Pin FMA

    • SNVA961A May   2020  – November 2024 LM26420-Q1

       

  • CONTENTS
  • SEARCH
  • LM26420-Q1Functional Safety FIT Rate, FMD and Pin FMA
  1.   1
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 HTSSOP-20 Package
    2. 2.2 WQFN-16 Package
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 HTSSOP-20 Package
    2. 4.2 WQFN-16 Package
  6. 5Revision History
  7. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

Functional Safety Information

LM26420-Q1
Functional Safety FIT Rate, FMD and Pin FMA

1 Overview

This document contains information for LM26420-Q1 (HTSSOP-20 and WQFN-16 packages) to aid in a functional safety system design. Information provided are:

  • Functional safety failure in time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (pin FMA)

Figure 1-1 and Figure 1-2 show the device functional block diagram for reference.

LM26420-Q1 Functional Block Diagram HTSSOP-20 PackageFigure 1-1 Functional Block Diagram HTSSOP-20 Package
LM26420-Q1 Functional Block Diagram WQFN-16 Package Figure 1-2 Functional Block Diagram WQFN-16 Package

LM26420-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.

2 Functional Safety Failure In Time (FIT) Rates

2.1 HTSSOP-20 Package

This section provides functional safety failure in time (FIT) rates for the HTSSOP-20 package of LM26420-Q1 based on an industry-wide used reliability standard:

  • Table 2-1 provides FIT rates based on IEC TR 62380 / ISO 26262 part 11

Table 2-1 Component Failure Rates per IEC TR 62380 / ISO 26262 Part 11
FIT IEC TR 62380 / ISO 26262FIT (Failures Per 109 Hours)
Total component FIT rate16
Die FIT rate4
Package FIT rate12

The failure rate and mission profile information in Table 2-1 comes from the reliability data handbook IEC TR 62380 / ISO 26262 part 11:

  • Mission profile: Automotive control from table 11
  • Power dissipation: 750mW
  • Climate type: World-wide table 8
  • Package factor (lambda 3): Table 17b
  • Substrate material: FR4
  • EOS FIT rate assumed: 0 FIT

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale