• Menu
  • Product
  • Email
  • PDF
  • Order now
  • LM74502EVM: Evaluation Module for LM74502 and LM74502H Ideal Diode Controllers

    • SNOU192A December   2021  – December 2021 LM74502

       

  • CONTENTS
  • SEARCH
  • LM74502EVM: Evaluation Module for LM74502 and LM74502H Ideal Diode Controllers
  1.   1
  2.   2
    1.     3
    2.     4
  3.   5
    1.     6
    2.     7
    3.     8
    4.     9
    5.     10
  4.   11
  5.   12
    1.     13
    2.     14
    3.     15
    4.     16
  6.   17
    1.     18
    2.     19
    3.     20
    4.     21
    5.     22
    6.     23
  7.   24
    1.     25
    2.     26
  8.   27
  9. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

USER'S GUIDE

LM74502EVM: Evaluation Module for LM74502 and LM74502H Ideal Diode Controllers

Trademarks

All trademarks are the property of their respective owners.

1 Introduction

TI's LM74502 Evaluation module, LM74502EVM, is a two-channel EVM that helps designers evaluate the operation and performance of the LM74502 in channel 1 and LM74502H in channel 2 respectively. This evaluation module demonstrates how LM74502 drives external back-to-back connected N-channel MOSFETs to realize reverse polarity protection and load disconnect feature in case of overvoltage and undervoltage events. LM74502 has a gate drive strength of 60 μA, which makes it suitable for use in applications that need inherent inrush current control. On the other hand, LM74502H has a faster gate drive of 11-mA peak, which makes it suitable for applications which need fast turn-on and turn-off of external MOSFET switch. With the enable pin low during the standby mode, both the external MOSFETs and controller is off and draws a very low 1 μA of current.

1.1 Features

Key features of the EVM include:

  • Input operating range 3 V to 40 V, extendable to 65 V

  • 24-V industrial reverse polarity protection

  • 5-A maximum load current with option for 10-A operation

  • Adjustable overvoltage cutoff

  • Output voltage slew rate control

  • LED Indication for output ON and OFF detection

1.2 Applications

  • PLC digital output module
  • Industrial reverse polarity protection (24 V)
  • Transient suppressor, surge stopper
  • Motor drives safety control card input protection

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale