• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TPS56C231LEVM 12-A Synchronous Step-down Converter Evaluation Module

    • SLVUCK8 September   2022

       

  • CONTENTS
  • SEARCH
  • TPS56C231LEVM 12-A Synchronous Step-down Converter Evaluation Module
  1.   TPS56C231LEVM 12-A, Regulator Evaluation Module
  2.   Trademarks
  3. 1Introduction
  4. 2Performance Specification Summary
  5. 3Modifications
    1. 3.1 Output Voltage Setpoint
    2. 3.2 Adjustable UVLO
  6. 4Test Setup and Results
    1. 4.1 Input and Output Connections
    2. 4.2 Start-Up Procedure
    3. 4.3 Start-Up
    4. 4.4 Shutdown
    5. 4.5 Output Voltage Ripple
  7. 5Board Layout
    1. 5.1 Layout
  8. 6Board Profile, Schematic, and List of Materials
    1. 6.1 Board Profile
    2. 6.2 Schematic
    3. 6.3 List of Materials
  9. 7References
  10. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

EVM USER'S GUIDE

TPS56C231LEVM 12-A Synchronous Step-down Converter Evaluation Module

1 TPS56C231LEVM 12-A, Regulator Evaluation Module

This user's guide contains information for the TPS56C231L as well as support documentation for the TPS56C231LEVM evaluation module. This document also includes the performance specifications, board layout, schematic, and the list of materials of the TPS56C231LEVM.

Trademarks

D-CAP3™ is a trademark of Texas Instruments.

All trademarks are the property of their respective owners.

1 Introduction

The TPS56C231L is a single, D-CAP3™ control mode, synchronous buck converter requiring a very low external component count. The TPS56C231L is a high-efficiency, cost effective, low quiescent current synchronous buck converter with integrated FETs. A mode pin is used to select output current limit, switching frequency, and forced continuous conduction mode (FCCM) and discontinuous conduction mode (DCM) operation. The device uses D-CAP3 control mode to provide a fast transient response, good line, load regulation, no requirement for external compensation, and supports low ESR output capacitors. Additionally, the TPS56C231L provides adjustable soft start, undervoltage lockout inputs, and a power-good output. Rated input voltage and output current ranges for the evaluation module are given in Table 1-1.

The TPS56C231LEVM evaluation module (EVM) is a single, synchronous buck converter providing 1.2 V at 12 A from 4.5-V to 17-V input. This user’s guide describes the TPS56C231LEVM performance.

Table 1-1 Input Voltage and Output Current Summary
EVMInput Voltage (VIN) RangeOutput Current (IOUT) Range
TPS56C231LEVM4.5 V to 17 V0 A to 12 A

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale