SLVUCI0 May 2022
The TPS274C65EVM is a hardware evaluation module (EVM) used to enable hardware engineers to evaluate the full performance and functionality of the TPS274C65 industrial high side switch. The TPS274C65EVM contains everything needed to test and assess the TPS274C65 before designing it into part of a greater application's power system. The TPS274C65EVM is compatible with AS and BS version of TPS274C65. To use the SPI interface of TPS274C65AS and TPS274C65BS correctly, the evaluation module is designed to either use external microcontroller with jumper wires or in conjunction with an underlying Texas Instruments microcontroller by using the standardized BoosterPack™ plug-in module headers. A wide range of application features such as SPI communication, adjustable current limiting, and various protection and diagnostics are enabled and visible through use of this evaluation module.
|
|
|