• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TPS629210-Q1EVM User's Guide

    • SLVUC40 May   2021 TPS629210-Q1

       

  • CONTENTS
  • SEARCH
  • TPS629210-Q1EVM User's Guide
  1.   Trademarks
  2. 1Introduction
  3. 2Performance Specification
  4. 3EVM Configuration and Modification
    1. 3.1 Input and Output Capacitors
    2. 3.2 Configurable Enable Threshold Voltage
    3. 3.3 MODE/S-CONF Setting
    4. 3.4 Power Good
    5. 3.5 Power Good Pull Up Voltage
    6. 3.6 Feedforward Capacitor Option
    7. 3.7 Output Voltage Setting
    8. 3.8 Loop Response Measurement
  5. 4EVM Test Set Up
    1. 4.1 Input and Output Connectors
    2. 4.2 Jumper Configuration
      1. 4.2.1 JP1 Enable
      2. 4.2.2 JP2 MODE/S-CONF
      3. 4.2.3 JP3 Power Good
      4. 4.2.4 JP4 PG Pull Up Voltage
  6. 5Test Results
  7. 6Board Layout
  8. 7Schematic and Bill of Materials
    1. 7.1 Schematic
    2. 7.2 Bill of Materials
  9. 8References
  10. IMPORTANT NOTICE
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
EVM USER'S GUIDE

TPS629210-Q1EVM User's Guide

Trademarks

All trademarks are the property of their respective owners.

1 Introduction

TPS629210-Q1 is a high efficiency and high flexible synchronous step-down buck converter in a small 1.6 × 2.1 mm SOT583 package. TPS629210-Q1 can be configured to run at 2.5 MHz or 1 MHz in either forced PWM mode or auto PFM mode. In 2.5-MHz auto PFM mode, TI AEE™ mode automatically adjusts the switching frequency based on both input and output voltage to hold a high efficiency through the whole operation range without the need of using different inductors. The device includes a smart-Config/Mode input to select different combinations of external/internal feedback dividers, max switching frequencies, output discharge enable/disable and auto PFM/forced PWM operations.

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale