• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TPS62442EVM-122 User's Guide

    • SLVUC33 November   2021 TPS62442-Q1

       

  • CONTENTS
  • SEARCH
  • TPS62442EVM-122 User's Guide
  1.   Trademarks
  2. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
      1. 1.2.1 Input and Output Capacitors
      2. 1.2.2 Adjustable-Output IC U1 Operation
      3. 1.2.3 Feedforward Capacitor
      4. 1.2.4 Switching Frequency and Control Loop Compensation
  3. 2Setup
    1. 2.1 Connector Descriptions
    2. 2.2 Hardware Setup
  4. 3TPS62442EVM-122 Test Results
  5. 4Board Layout
  6. 5Schematic and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 Bill of Materials
  7. IMPORTANT NOTICE
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
USER'S GUIDE

TPS62442EVM-122 User's Guide

Trademarks

All trademarks are the property of their respective owners.

1 Introduction

The TPS62442-Q1 device is a high-frequency, synchronous, dual step-down converter optimized for a small solution size and high efficiency. The devices focus on high-efficiency, dual step-down conversion over a wide output current range. The internal compensation circuit allows a compact solution and small external components. The device is available in a 2.7-mm × 2.3-mm, including pins in a VQFN package.

1.1 Performance Specification

Table 1-1 provides a summary of the TPS62442EVM-122 performance specifications.

Table 1-1 Performance Specification Summary
SPECIFICATIONTEST CONDITIONSMINTYPMAXUNIT
Input voltage2.76.0V
Output voltage setpoint1.8 / 1.8V
Output currentTPS62442EVM-12202.0 / 2.0A

1.2 Modifications

The printed-circuit board (PCB) for this EVM is designed to accommodate the different adjustable output voltage versions of this integrated circuit (IC). On the EVM, additional input and output capacitors can be added and the switching frequency can be modified.

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale