• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TPS61288EVM-064 Evaluation Module

    • SLVUBW6A May   2020  – December 2020 TPS61288

       

  • CONTENTS
  • SEARCH
  • TPS61288EVM-064 Evaluation Module
  1.   Trademarks
  2. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modification
  3. 2Connector, Test Point and Jumper Descriptions
    1. 2.1 Connector and Test Point Descriptions
    2. 2.2 Jumper Configuration
      1.      JP1 (VIN Control)
      2. 2.2.1 JP2 (Enable)
  4. 3Schematic, Bill of Materials, and Board Layout
    1. 3.1 Schematic
    2. 3.2 Bill of Materials
    3. 3.3 Board Layout
  5. 4Revision History
  6. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

EVM USER'S GUIDE

TPS61288EVM-064 Evaluation Module

Trademarks

All trademarks are the property of their respective owners.

1 Introduction

1.1 Performance Specification

Table 1-1 provides a summary of the TPS61288 EVM performance specifications. All specifications are given for an ambient temperature of 25°C.

Table 1-1 Performance Specification Summary
Parameter Test Condition MIN TYP MAX Unit
VIN 2.7 3.6 8.8 V
VOUT VIN = 3.5 V, IO < 2.3 A 12.66 12.92 13.17 V
Default Switching Frequency 500 kHz

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale