All trademarks are the property of their respective owners.
The TPS62148 is a 2-A, synchronous, step-down converter in 3 mm × 2 mm, 11-pin QFN package. The TPS62148EVM-034 (PWR034) uses the TPS62148 integrated circuit (IC) which operates with a nominal switching frequency of 2.5 MHz.
Table 1-1 provides a summary of the TPS62148EVM-034 performance specifications. All specifications are given for an ambient temperature of 25°C.
Specification | Test Conditions | MIN | TYP | MAX | Unit | |
---|---|---|---|---|---|---|
Input voltage | 3 | 17 | V | |||
Output current | 0 | 2 | A |