• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TPS54202 Step-Down Converter Evaluation Module User's Guide

    • SLVUAP3A April   2016  – October 2021 TPS54202

       

  • CONTENTS
  • SEARCH
  • TPS54202 Step-Down Converter Evaluation Module User's Guide
  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification Summary
    3. 1.3 Modifications
      1. 1.3.1 Output Voltage Set Point
      2. 1.3.2 Output Capacitor and Feed-Forward Capacitor
      3. 1.3.3 Adjustable UVLO
  3. 2Test Setup and Results
    1. 2.1 Input/Output Connections
    2. 2.2 Efficiency
    3. 2.3 Output Voltage Load Regulation
    4. 2.4 Output Voltage Line Regulation
    5. 2.5 Load Transients
    6. 2.6 Output Voltage Ripple
    7. 2.7 Input Voltage Ripple
    8. 2.8 Powering Up
    9. 2.9 Powering Down
  4. 3Board Layout
    1. 3.1 Layout
  5. 4Schematic and Bill of Materials
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
  6. 5Revision History
  7. IMPORTANT NOTICE
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
USER'S GUIDE

TPS54202 Step-Down Converter Evaluation Module User's Guide

Trademarks

All trademarks are the property of their respective owners.

1 Introduction

This user's guide contains background information for the TPS54202 as well as support documentation for the TPS54202EVM-716 evaluation module (PWR716-001). Also included are the performance specifications, the schematic, and the bill of materials for the TPS54202EVM-716.

1.1 Background

The TPS54202 dc/dc converter is designed to provide up to a 2-A output from an input voltage source of
8 V to 28 V. Rated input voltage and output current range for the evaluation module are given in Table 1-1. In order to reduce EMI, the TPS54202 introduces frequency spread spectrum. The jittering span is ±6% of the switching frequency with 1/512 swing frequency. This evaluation module is designed to demonstrate the small printed-circuit-board areas that may be achieved when designing with the TPS54202 regulator. The switching frequency is internally set at a nominal 500 kHz. The high-side and low-side MOSFETs are incorporated inside the TPS54202 package along with the gate-drive circuitry. The low drain-to-source on resistance of the MOSFETs allow the TPS54202 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The compensation components are integrated to the integrated circuit (IC), and an external divider allows for an adjustable output voltage. Additionally, the TPS54202 provides an adjustable undervoltage lockout input. The absolute maximum input voltage is 30 V for the TPS54202EVM-716.

Table 1-1 Input Voltage and Output Current Summary
EVMInput Voltage RangeOutput Current Range
TPS54202EVM-716VIN = 8 V to 28 V0 A to 2 A

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale