• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TPS5402 Step-Down Converter Evaluation Module User's Guide

    • SLVU775A September   2012  – November 2021 TPS5402

       

  • CONTENTS
  • SEARCH
  • TPS5402 Step-Down Converter Evaluation Module User's Guide
  1.   Trademarks
  2. 1Introduction
  3. 2Background
  4. 3Board Layout
  5. 4Bench Test Setup Conditions
    1. 4.1 Headers Description and Jumper Placement
    2. 4.2 Jumpers and Switches
  6. 5Power-Up Procedure
  7. 6Schematic and Bill of Materials
  8. 7Revision History
  9. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

USER'S GUIDE

TPS5402 Step-Down Converter Evaluation Module User's Guide

Trademarks

All trademarks are the property of their respective owners.

1 Introduction

This document presents the information required to operate the TPS5402 as well as the support documentation including schematic and bill of materials.

2 Background

The TPS5402 is designed to provide 1.7-A continuous current with an operational range of 4.5 V to 28 V and an external set switching frequency ranging from 50 kHz to 1.1 MHz.

As there are many possible options to set the converters, Table 2-1 presents the performance specification summary for the EVM.

Table 2-1 Summary of Performance
TEST CONDITIONS PERFORMANCE
VIN = 3.5 V to 28 V
fSW = 300 kHz
(25°C ambient)
Buck: 3.3 V, up to 1.7 A

The evaluation module is designed to provide access to the features of the TPS5402. Some modifications can be made to this module to test performance at different input and output voltages, current and switching frequency. Please contact TI Field Applications Group for advice on these matters.

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale