• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TPS54620 Step-Down Converter Evaluation Module User's Guide

    • SLVU281B May   2009  – August 2021 TPS54620

       

  • CONTENTS
  • SEARCH
  • TPS54620 Step-Down Converter Evaluation Module User's Guide
  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification Summary
    3. 1.3 Modifications
      1. 1.3.1 Output Voltage Set Point
      2. 1.3.2 Slow Start Time
      3. 1.3.3 Track In
      4. 1.3.4 Adjustable UVLO
      5. 1.3.5 Input Voltage Rails
  3. 2Test Setup and Results
    1. 2.1  Input / Output Connections
    2. 2.2  Efficiency
    3. 2.3  Output Voltage Load Regulation
    4. 2.4  Output Voltage Line Regulation
    5. 2.5  Load Transients
    6. 2.6  Loop Characteristics
    7. 2.7  Output Voltage Ripple
    8. 2.8  Input Voltage Ripple
    9. 2.9  Powering Up
    10. 2.10 Thermal Characteristics
  4. 3Board Layout
    1. 3.1 Layout
    2. 3.2 Estimated Circuit Area
  5. 4Schematic and Bill of Materials
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
  6. 5Revision History
  7. IMPORTANT NOTICE
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
EVM USER'S GUIDE

TPS54620 Step-Down Converter Evaluation Module User's Guide

Trademarks

All trademarks are the property of their respective owners.

1 Introduction

1.1 Background

The TPS54620 dc/dc converter is designed to provide up to a 6 A output. The TPS54620 implements a split input power rails with separate input voltage inputs for the power stage and control circuitry. The power stage input (PVIN) is rated for 1.6 V to 17 V while the control input (VIN) is rated for 4.5 to 17 V. The TPS54620EVM-374 provides both inputs but is designed and tested using the PVIN connected to VIN. Rated input voltage and output current range for the evaluation module are given in Table 1-1. This evaluation module is designed to demonstrate the small printed-circuit-board areas that may be achieved when designing with the TPS54620 regulator. The switching frequency is externally set at a nominal
480 kHz. The high-side and low-side MOSFETs are incorporated inside the TPS54620 package along with the gate drive circuitry. The low drain-to-source on resistance of the MOSFET allows the TPS54620 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The compensation components are external to the integrated circuit (IC), and an external divider allows for an adjustable output voltage. Additionally, the TPS54620 provides adjustable slow start, tracking and undervoltage lockout inputs. The absolute maximum input voltage is 20 V for the TPS54620EVM-374.

Table 1-1 Input Voltage and Output Current Summary
EVMINPUT VOLTAGE RANGEOUTPUT CURRENT RANGE
TPS54620EVM-374VIN = 8 V to 17 V (VIN start voltage = 6.521 V)0 A to 6 A

1.2 Performance Specification Summary

A summary of the TPS54620EVM-374 performance specifications is provided in Table 1-2. Specifications are given for an input voltage of VIN = 12 V and an output voltage of 3.3 V, unless otherwise specified. The TPS54620EVM-374 is designed and tested for VIN = 8 V to 17 V with the VIN and PVIN pins connect together with the J3 jumper. The ambient temperature is 25°C for all measurements, unless otherwise noted.

Table 1-2 TPS54620EVM-374 Performance Specification Summary
SPECIFICATIONTEST CONDITIONSMINTYPMAXUNIT
VIN voltage range (PVIN = VIN)81217V
VIN start voltage6.521V
VIN stop voltage6.065V
Output voltage set point3.3V
Output current rangeVIN = 8 V to 17 V06A
Line regulationIO = 3 A, VIN = 8 V to 17 V±0.02%
Load regulationVIN = 12 V, IO = 0 A to 6 A±0.012%
Load transient responseIO = 1.5 A to 4.5 AVoltage change–100mV
Recovery time60µs
IO = 4.5 A to 1.5 AVoltage change100mV
Recovery time120µs
Loop bandwidthVIN = 12 V, IO = 6 A43kHz
Phase marginVIN = 12 V , IO = 6 A52°
Input ripple voltageIO = 6 A520mVPP
Output ripple voltageIO = 6 A20mVPP
Output rise time4ms
Operating frequency480kHz
Maximum efficiencyTPS54620EVM-374 , VIN = 8 V, IO = 2 A95%

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale