• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TPS54233 Step-Down Converter Evaluation Module User's Guide

    • SLVU264A November   2008  – October 2021 TPS54233

       

  • CONTENTS
  • SEARCH
  • TPS54233 Step-Down Converter Evaluation Module User's Guide
  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification Summary
    3. 1.3 Modifications
      1. 1.3.1 Output Voltage Set Point
  3. 2Test Setup and Results
    1. 2.1 Input / Output Connections
    2. 2.2 Efficiency
    3. 2.3 Output Voltage Load Regulation
    4. 2.4 Output Voltage Line Regulation
    5. 2.5 Load Transients
    6. 2.6 Loop Characteristics
    7. 2.7 Output Voltage Ripple
    8. 2.8 Input Voltage Ripple
    9. 2.9 Powering Up
  4. 3Board Layout
    1. 3.1 Layout
    2. 3.2 Estimated Circuit Area
  5. 4Schematic and Bill of Materials
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
  6. 5Revision History
  7. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

USER'S GUIDE

TPS54233 Step-Down Converter Evaluation Module User's Guide

Trademarks

SWIFT is a trademark of Texas Instruments.

All trademarks are the property of their respective owners.

1 Introduction

This user's guide contains background information for the TPS54233 as well as support documentation for the TPS54233EVM-373 evaluation module (HPA373). Also included are the performance specifications, the schematic, and the bill of materials for the TPS54233EVM-373.

1.1 Background

The TPS54233 dc/dc converter is designed to provide up to a 2 A output from an input voltage source of 3.5 V to 28 V. Rated input voltage and output current range for the evaluation module are given in Table 1-1. This evaluation module is designed to demonstrate the small printed-circuit-board areas that may be achieved when designing with the TPS54233 regulator. The switching frequency is internally set at a nominal 300 kHz. The high-side MOSFET is incorporated inside the TPS54233 package along with the gate drive circuitry. The low drain-to-source on resistance of the MOSFET allows the TPS54233 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The compensation components are external to the integrated circuit (IC), and an external divider allows for an adjustable output voltage. Additionally, the TPS54233 provides adjustable slow start and undervoltage lockout inputs. The absolute maximum input voltage is 30 V for the TPS54233EVM-373.

Table 1-1 Input Voltage and Output Current Summary
EVMINPUT VOLTAGE RANGEOUTPUT CURRENT RANGE
TPS54233EVM-373VIN = 8 V to 18 V0 A to 2 A

1.2 Performance Specification Summary

A summary of the TPS54233EVM-373 performance specifications is provided in Table 1-2. Specifications are given for an input voltage of VIN = 15 V and an output voltage of 3.3 V, unless otherwise specified. The TPS54233EVM-373 is designed and tested for VIN = 7 V to 28 V. The ambient temperature is 25°C for all measurements, unless otherwise noted.

Table 1-2 TPS54233EVM-373 and Performance Specification Summary
SPECIFICATIONTEST CONDITIONSMINTYPMAXUNIT
VIN voltage range71518V
Output voltage set point3.3V
Output current rangeVIN = 8 V to 18 V02A
Line regulationIO = 1 A, VIN = 8V to 18 V±0.025%
Load regulationVIN = 15 V, IO = 0 A to 2 A±0.03%
Load transient responseIO = 0.5 A to 1.5 AVoltage change–20mV
Recovery time400μs
IO = 1.5 A to 0.5 AVoltage change20mV
Recovery time400μs
Loop bandwidthVIN = 15 V, IO = 1 A9.0kHz
Phase marginVIN = 15 V , IO = 1 A70°
Input ripple voltageIO = 2 A250mVpp
Output ripple voltageIO = 2 A70mVpp
Output rise time3.5ms
Operating frequency300kHz
Maximum efficiencyTPS54233EVM-373, VIN = 8 V, IO = 0.4 A91.2%

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale