PowerPAD is a trademark of Texas Instruments.
All trademarks are the property of their respective owners.
The TPS54550 DC/DC converter is designed to provide up to a 6-A output from an input voltage source of 4.5 V to 20 V. Rated input voltage and output current range for the evaluation module is given in Table 1-1. This evaluation module is designed to demonstrate the small printed-circuit-board areas that may be achieved when designing with the TPS54550 regulator. The maximum EVM input voltage of 17 V, is the result of the 3.3-V output voltage. The switching frequency is internally set at a nominal 700 kHz. The high-side MOSFET is incorporated inside the TPS54550 package along with the gate drive circuitry. The low drain-to-source on resistance of the MOSFET allows the TPS54550 to achieve high efficiencies and helps to keep the junction temperature low at high output currents. An external divider allows for an adjustable output voltage. External compensation components accommodate a wide range of output filter components. Additionally, the TPS54550 provides an enable input. The absolute maximum input voltage is 20 V.
| EVM | INPUT VOLTAGE RANGE | OUTPUT CURRENT RANGE | 
|---|---|---|
| TPS54550EVM-158 | VIN = 6 V to 17 V | 0 A to 5 A |