• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TPS43330A-Q1 Low IQ, Single-Boost Dual Synchronous Buck Controller

    • SLVSC16B August   2013  – July 2016

      PRODUCTION DATA.  

  • CONTENTS
  • SEARCH
  • TPS43330A-Q1 Low IQ, Single-Boost Dual Synchronous Buck Controller
  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 DC Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Boost Controller
      2. 7.3.2 Gate-Driver Supply (VREG, EXTSUP)
      3. 7.3.3 External P-Channel Drive (GC2) and Reverse Battery Protection
      4. 7.3.4 Undervoltage Lockout and Overvoltage Protection
      5. 7.3.5 Thermal Protection
    4. 7.4 Device Functional Modes
      1. 7.4.1 Buck Controllers: Normal Mode PWM Operation
        1. 7.4.1.1 Frequency Selection and External Synchronization
        2. 7.4.1.2 Enable Inputs
        3. 7.4.1.3 Feedback Inputs
        4. 7.4.1.4 Soft-Start Inputs
        5. 7.4.1.5 Current-Mode Operation
        6. 7.4.1.6 Current Sensing and Current Limit With Foldback
        7. 7.4.1.7 Slope Compensation
        8. 7.4.1.8 Power-Good Outputs and Filter Delays
        9. 7.4.1.9 Light-Load PFM Mode
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1  Boost Component Selection
        2. 8.2.2.2  Boost Maximum Input Current IIN_MAX
        3. 8.2.2.3  Boost Inductor Selection, L
        4. 8.2.2.4  Inductor Ripple Current, IRIPPLE
        5. 8.2.2.5  Peak Current in Low-Side FET, IPEAK
        6. 8.2.2.6  Right Half-Plane Zero RHP Frequency, fRHP
        7. 8.2.2.7  Output Capacitor, COUTx
        8. 8.2.2.8  Bandwidth of Boost Converter, fC
        9. 8.2.2.9  Output Ripple Voltage Due to Load Transients, ∆VOUTx
        10. 8.2.2.10 Selection of Components for Type II Compensation
        11. 8.2.2.11 Input Capacitor, CIN
        12. 8.2.2.12 Output Schottky Diode D1 Selection
        13. 8.2.2.13 Low-Side MOSFET (BOT_SW3)
        14. 8.2.2.14 BuckA Component Selection
          1. 8.2.2.14.1 BuckA Component Selection
          2. 8.2.2.14.2 Current-Sense Resistor RSENSE
        15. 8.2.2.15 Inductor Selection L
        16. 8.2.2.16 Inductor Ripple Current IRIPPLE
        17. 8.2.2.17 Output Capacitor COUTA
        18. 8.2.2.18 Bandwidth of Buck Converter fC
        19. 8.2.2.19 Selection of Components for Type II Compensation
        20. 8.2.2.20 Resistor Divider Selection for Setting VOUTA Voltage
        21. 8.2.2.21 BuckB Component Selection
        22. 8.2.2.22 Resistor Divider Selection for Setting VOUT Voltage
        23. 8.2.2.23 BuckX High-Side and Low-Side N-Channel MOSFETs
      3. 8.2.3 Application Curves
    3. 8.3 System Examples
      1. 8.3.1 Example 1
      2. 8.3.2 Example 2
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Boost Converter
      2. 10.1.2 Buck Converter
      3. 10.1.3 Other Considerations
    2. 10.2 Layout Example
    3. 10.3 Power Dissipation Derating Profile, 38-Pin HTTSOP PowerPAD Package
  11. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information
  13. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

DATA SHEET

TPS43330A-Q1 Low IQ, Single-Boost Dual Synchronous Buck Controller

1 Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C2
  • Two Synchronous Buck Controllers
  • One Pre-Boost Controller
  • Input Range up to 40 V, (Transients up to 60 V), Operation Down to 2 V When Boost is Enabled
  • Low-Power-Mode IQ: 30 µA (One Buck On), 35 µA (Two Bucks On)
  • Low Shutdown Current: Ish < 4 µA
  • Buck Output Range 0.9 to 11 V
  • Boost Output Selectable: 7 V, 8.85 V, or 10 V
  • Programmable Frequency and External Synchronization Range 150 to 600 kHz
  • Separate Enable Inputs (ENA, ENB, ENC)
  • Selectable Forced Continuous Mode or Automatic Low-Power Mode at Light Loads
  • Sense Resistor or Inductor DCR Sensing for Buck Controllers
  • Out-of-Phase Switching Between Buck Channels
  • Peak Gate-Drive Current: 1.5 A
  • Thermally Enhanced 38-Pin HTSSOP (DAP) PowerPAD™ Package

2 Applications

  • Automotive Start-Stop, Infotainment, Navigation Instrument Cluster Systems
  • Industrial and Automotive Multi-Rail DC Power Distribution Systems and Electronic Control Units

3 Description

The TPS43330A-Q1 device includes two current-mode synchronous-buck controllers and a voltage-mode boost controller. The device is ideally suited as a pre-regulator stage with low IQ requirements and for applications that must survive supply drops due to cranking events. The integrated boost controller allows the device to operate down to 2 V at the input without seeing a drop on the buck regulator output stages. At light loads, the buck controllers enable to operate automatically in low-power mode, consuming just 30 µA of quiescent current.

The buck controllers have independent soft-start capability and power-good indicators. Current foldback in the buck controllers and cycle-by-cycle current limitation in the boost controller provide external MOSFET protection. The switching frequency is programable over 150 to 600 kHz or is synchronized to an external clock in the same range.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS43330A-Q1 HTSSOP (38) 12.50 mm × 6.20 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Typical Application Diagram

TPS43330A-Q1 simplified_block_dgm_SLVSC16_v2.gif

4 Revision History

Changes from A Revision (September 2013) to B Revision

  • Added ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section.Go
  • Removed Package and Ordering Information section, see the POA at the end of the data sheetGo
  • Removed Simplified Application Schematic, Example 2 from the data sheetGo
  • Renamed Simplified Application Schematic, Example 3 to Simplified Application Schematic, Example 2Go
  • Changed L1 value from 4 µH to 3.9 µH under the Application Example 2 – Component Proposals table Go

Changes from * Revision (August 2013) to A Revision

  • Changed document status from Product Preview to Production DataGo

5 Pin Configuration and Functions

DAP Package
38-Pin HTSSOP
Top View

Pin Functions

PIN I/O DESCRIPTION
NAME NO.
AGND 23 O Analog ground reference
CBA 5 I A capacitor on this pin acts as the voltage supply for the high-side N-channel MOSFET gate-drive circuitry in buck controller BuckA. When the buck is in a dropout condition, the device automatically reduces the duty cycle of the high-side MOSFET to approximately 95% on every fourth cycle to allow the capacitor to recharge.
CBB 34 I A capacitor on this pin acts as the voltage supply for the high-side N-channel MOSFET gate-drive circuitry in buck controller BuckB. When the buck is in a dropout condition, the device automatically reduces the duty cycle of the high-side MOSFET to approximately 95% on every fourth cycle to allow the capacitor to recharge.
COMPA 13 O Error amplifier output of BuckA and compensation node for voltage-loop stability. The voltage at this node sets the target for the peak current through the inductor of BuckA. Clamping this voltage on the upper and lower ends provides current-limit protection for the external MOSFETs.
COMPB 26 O Error amplifier output of BuckB and compensation node for voltage-loop stability. The voltage at this node sets the target for the peak current through the inductor of BuckB. Clamping this voltage on the upper and lower ends provides current-limit protection for the external MOSFETs.
COMPC 18 O Error-amplifier output and loop-compensation node of the boost regulator
DIV 36 I The status of this pin defines the output voltage of the boost regulator. A high input regulates the boost converter at 8.85 V, a low input sets the value at 7 V, and a floating pin sets 10 V. NOTE: DIV = high and ENC = high inhibits low-power mode on the bucks.
DLYAB 21 O The capacitor at the DLYAB pin sets the power-good delay interval used to de-glitch the outputs of the power-good comparators. Leaving this pin open sets the power-good delay to an internal default value of 20 µs typical.
DS 2 I This input monitors the voltage on the external boost-converter low-side MOSFET for overcurrent protection. An alternative connection for better noise immunity is to a sense resistor between the source of the low-side MOSFET and ground via a filter network.
ENA 16 I Enable input for BuckA (active-high with an internal pullup current source). An input voltage higher than 1.7 V enables the controller, whereas an input voltage lower than 0.7 V disables the controller. When both ENA and ENB are low, the device shuts down and consumes less than 4 µA of current. NOTE: DIV = high and ENC = high inhibits low-power mode on the bucks.
ENB 17 I Enable input for BuckB (active-high with an internal pullup current source). An input voltage higher than 1.7 V enables the controller, whereas an input voltage lower than 0.7 V disables the controller. When both ENA and ENB are low, the device shuts down and consumes less than 4 µA of current. NOTE: DIV = high and ENC = high inhibits low-power mode on the bucks.
ENC 19 I This input enables and disables the boost regulator. An input voltage higher than 1.7 V enables the controller. Voltages lower than 0.7 V disable the controller. Because this pin provides an internal pulldown resistor (500 kΩ), enabling the boost function requires pulling it high. When enabled, the controller starts switching as soon as VBAT falls below the boost threshold, depending upon the programmed output voltage.
EXTSUP 37 I One can use EXTSUP to supply the VREG regulator from one of the TPS43330A-Q1 buck regulator rails to reduce power dissipation in cases where there is an expectation of high VIN. If EXTSUP is unused, leave the pin open without a capacitor installed.
FBA 12 I Feedback voltage pin for BuckA. The buck controller regulates the feedback voltage to the internal reference of 0.8 V. A suitable resistor divider network between the buck output and the feedback pin sets the desired output voltage.
FBB 27 I Feedback voltage pin for BuckB. The buck controller regulates the feedback voltage to the internal reference of 0.8 V. A suitable resistor-divider network between the buck output and the feedback pin sets the desired output voltage.
GA1 6 O This output drives the external high-side N-channel MOSFET for buck regulator BuckA. The output provides high peak currents to drive capacitive loads. The gate-drive reference is to a floating ground provided by PHA that has a voltage swing provided by CBA.
GA2 8 O This output drives the external low-side N-channel MOSFET for buck regulator BuckA. The output provides high peak currents to drive capacitive loads. VREG provides the voltage swing on this pin.
GB1 33 O This output drives the external high-side N-channel MOSFET for buck regulator BuckB. The output provides high peak currents to drive capacitive loads. The gate-drive reference is to a floating ground provided by PHB that has a voltage swing provided by CBB.
GB2 31 O This output drives the external low-side N-channel MOSFET for buck regulator BuckB. The output provides high peak currents to drive capacitive loads. VREG provides the voltage swing on this pin.
GC1 3 O This output drives an external low-side N-channel MOSFET for the boost regulator. This output provides high peak currents to drive capacitive loads. VREG provides the voltage swing on this pin.
GC2 4 O This pin makes a floating output drive available to control the external P-channel MOSFET. This MOSFET bypasses the boost rectifier diode or a reverse-protection diode when the boost status is non-switching or disabled, and thus reduce power losses.
PGA 15 O Open-drain power-good indicator pin for BuckA. An internal power-good comparator monitors the voltage at the feedback pin and pulls this output low when the output voltage falls below 93% of the set value, or if either VIN or VBAT drops below the respective undervoltage threshold.
PGB 24 O Open-drain power-good indicator pin for BuckB. An internal power-good comparator monitors the voltage at the feedback pin and pulls this output low when the output voltage falls below 93% of the set value, or if either VIN or VBAT drops below the respective undervoltage threshold.
PGNDA 9 GND Power-ground connection to the source of the low-side N-channel MOSFETs of BuckA
PGNDB 30 GND Power-ground connection to the source of the low-side N-channel MOSFETs of BuckB
PHA 7 O Switching terminal of buck regulator BuckA, providing a floating ground reference for the high-side MOSFET gate-driver circuitry. PHA senses current reversal in the inductor when discontinuous-mode operation is desired.
PHB 32 O Switching terminal of buck regulator BuckB, providing a floating ground reference for the high-side MOSFET gate-driver circuitry. PHB senses current reversal in the inductor when discontinuous-mode operation is desired.
RT 22 O Connecting a resistor to ground on this pin sets the operational switching frequency of the buck and boost controllers. A short circuit to ground on this pin defaults operation to 400 kHz for the buck controllers and 200 kHz for the boost controller.
SA1 10 I High-impedance differential-voltage inputs from the current-sense element (sense resistor or inductor DCR) for BuckA. Choose the current-sense element to set the maximum current through the inductor based on the current-limit threshold (subject to tolerances) and considering the typical characteristics across duty cycle and VIN. (SA1 positive node, SA2 negative node).
SA2 11 I
SB1 29 I High-impedance differential voltage inputs from the current-sense element (sense resistor or inductor DCR) for BuckB. Choose the current-sense element to set the maximum current through the inductor based on the current-limit threshold (subject to tolerances) and considering the typical characteristics across duty cycle and VIN. (SB1 positive node, SB2 negative node).
SB2 28 I
SSA 14 O Soft-start or tracking input for buck controller BuckA. The buck controller regulates the FBA voltage to the lower of 0.8 V or the SSA pin voltage.  An internal pullup current source of 50 µA is present at the pin, and an appropriate capacitor connected here sets the soft-start ramp interval. Alternatively, a resistor divider connected to another supply provides a tracking input to this pin.
SSB 25 O Soft-start or tracking input for buck controller BuckB. The buck controller regulates the FBB voltage to the lower of 0.8 V or the SSB pin voltage.  An internal pullup current source of 50 µA is present at the pin, and an appropriate capacitor connected here sets the soft-start ramp interval. Alternatively, a resistor divider connected to another supply provides a tracking input to this pin.
SYNC 20 I If an external clock is present on this pin, the device detects it and the internal PLL locks onto the external clock, overriding the internal oscillator frequency. The device synchronizes frequencies from 150 to 600 kHz. A high-logic level on this pin ensures forced continuous-mode operation of the buck controllers and inhibits transition to low-power mode. An open or low allows discontinuous-mode operation and entry into low-power mode at light loads.
VBAT 1 PWR Battery input sense for the boost controller. If, with the boost controller enabled, the voltage at VBAT falls below the boost threshold, the device activates the boost controller and regulates the voltage at VIN to the programmed boost output voltage.
VIN 38 PWR Main Input pin. VIN is the buck-controller input pin as well as the output of the boost regulator. Additionally, VIN powers the internal control circuits of the device.
VREG 35 O The device requires an external capacitor on this pin to provide a regulated supply for the gate drivers of the buck and boost controllers. TI recommends capacitance on the order of 4.7 µF. The regulator obtains power from either VIN or EXTSUP. This pin has current-limit protection; do not use it to drive any other loads.

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale