The TPS54362-Q1 device is a step-down switch-mode power supply with a low-power mode and a programmable voltage supervisor. Integrated input voltage-line feed-forward topology improves line transient regulation of the voltage-mode buck regulator. The regulator has a cycle-by-cycle current limit. Pulse-skip mode operation under no load reduces the supply current to 65 μA. Using the enable pin reduces the supply shutdown current to 1 μA.
An open-drain reset signal indicates when the nominal output drops below the threshold set by an external resistor-divider network. A soft-start capacitor controls the output voltage start-up ramp. The device activates an internal undervoltage shutdown when the input supply ramps down to 2.6 V.
Frequency foldback operation protects the device during an overload conditions on the output. The device also has thermal shutdown protection due to excessive power dissipation.
The B-revision has an improved leakage current parameter, and improved discharged function while in disable mode.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS54362-Q1 | HTSSOP (20) | 6.50 mm × 4.40 mm |
Changes from F Revision (May 2014) to G Revision
Changes from E Revision (May 2013) to F Revision
Changes from D Revision (October 2011) to E Revision
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
Tstg | Storage temperature range | –55 | 165 | °C | ||
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | –2 | 2 | kV | |
Charged-device model (CDM), per AEC Q100-011 | –750 | 750 | V |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VI | Unregulated buck supply input voltage (VIN, EN) | 3.6 | 48 | V |
V(VReg) | Regulator voltage range | 0.9 | 18 | V |
Power up in low-power mode (LPM) or discontinuous mode (DCM) | 0.9 | 5.5 | ||
Logic level inputs (RST, VSENSE, OV_TH, RST_TH, SYNC, RT) | 0 | 5.25 | V | |
Logic level inputs (SS, Cdly, COMP) | 0 | 6.5 | V | |
TJ | Operating junction temperature range(1) | –40 | 150 | °C |
THERMAL METRIC(1) | TPS54362-Q1 | UNIT | |
---|---|---|---|
PWP | |||
20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 43.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 21.4 | |
RθJB | Junction-to-board thermal resistance | 18.5 | |
ψJT | Junction-to-top characterization parameter | 0.5 | |
ψJB | Junction-to-board characterization parameter | 18.3 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 1.2 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | TEST(1) | ||
---|---|---|---|---|---|---|---|---|
INPUT POWER SUPPLY | ||||||||
V(VIN) | Supply voltage on VIN pin | Normal mode–buck mode after initial start-up | 3.6 | 48 | V | Info | ||
Low-power mode | Falling threshold (LPM disabled) | 8 | V | |||||
Rising threshold (LPM activated) | 8.5 | |||||||
High-voltage threshold (LPM disabled) | 25 | 27 | 30 | |||||
I(q-Normal) | Quiescent current, normal mode | Open-loop test – maximum duty cycle V(VIN) = 7 V to 48 V |
5 | 10 | mA | PT | ||
I(q-LPM) | Quiescent current; low-power mode | I(VReg) < 1 mA, V(VIN) = 12 V, TA = 25°C | 65 | 75 | μA | PT | ||
I(VReg) < 1 mA, V(VIN) = 12 V, –40 < TJ < 150°C | 75 | |||||||
I(VReg) < 1 mA, V(VIN) = 24 V, TA = 25°C | 85 | |||||||
I(VReg) < 1 mA, V(VIN) = 24 V, –40 < TJ < 150°C | 85 | |||||||
I(SD) | Shutdown | V(EN) = 0 V, device is OFF, TA = –40°C to 125°C, V(VIN) = 24 V |
10 | μA | PT | |||
V(EN) = 0 V, device is OFF, TA = 25°C, V(VIN) = 12 V | 1 | 4 | ||||||
TRANSITION TIMES (LOW-POWER AND NORMAL MODES) | ||||||||
td(1) | Transition delay from normal mode to low-power mode | V(VIN) = 12 V, V(VReg) = 5 V, I(VReg) = 1 A to 1 mA | 100 | μs | CT | |||
td(2) | Transition delay from low-power mode to normal mode | V(VIN) = 12 V, V(VReg) = 5 V, I(VReg) = 1 mA to 1 A | 5 | μs | CT | |||
SWITCH-MODE SUPPLY (VReg) | ||||||||
V(VReg) | Regulator output | V(VSENSE) = 0.8-V reference | 0.9 | 18 | V | Info | ||
V(VSENSE) | Feedback voltage | V(VReg) = 0.9 V to 18 V, V(VIN) = 7 V to 48 V | 0.788 | 0.8 | 0.812 | V | CT | |
rDS(on) | Internal switch resistance | Measured across VIN and PH, I(VReg) = 500 mA | 500 | mΩ | PT | |||
I(CL) | Switch current limit, cycle-by-cycle | V(VIN) = 12 V | 4 | 6 | 8 | A | Info | |
t(ON-Min) | Duty-cycle pulse duration (ON) | 50 | 100 | 150 | ns | Info | ||
t(OFF-Min) | Duty-cycle pulse duration (OFF) | 100 | 200 | 250 | ns | Info | ||
f(SW) | Switch-mode frequency | Set using external resistor on RT pin | 0.2 | 2.2 | MHz | PT | ||
Accuracy of f(SW) | –10% | 10% | PT | |||||
I(Sink) | Sink current in start-up condition | V(OV_TH) = 0 V, V(VReg) = 10 V | 1 | mA | Info | |||
I(Limit) | Sink-current limit | 0 V < V(OV_TH) < 0.8 V, V(VReg) = 10 V | 80 | mA | Info | |||
ENABLE (EN) | ||||||||
VIL | Low input threshold | 0.7 | V | PT | ||||
VIH | High input threshold | 1.7 | V | PT | ||||
Ilkg | Leakage into EN pin | A-revision, V(EN) = 60 V | 100 | 135 | μA | PT | ||
A-revision,, V(EN) = 12 V | 8 | 15 | ||||||
B-revision, V(EN) = 60 V | 10 | |||||||
B-revision, V(EN) = 12 V | 2 | |||||||
RESET DELAY (Cdly) | ||||||||
IO | External capacitor charge current | V(EN) = high | 1.4 | 2 | 2.6 | μA | PT | |
VThreshold | Switching threshold | Output voltage in regulation | 2 | V | PT | |||
LOW-POWER MODE (LPM) | ||||||||
VIL | Low input threshold | V(VIN) = 12 V | 0.7 | V | PT | |||
VIH | High input threshold | V(VIN) = 12 V | 1.7 | V | PT | |||
Ilkg | Leakage into LPM pin | V(LPM) = 5 V | 65 | 95 | μA | PT | ||
RESET OUTPUT (RST) | ||||||||
V(RST_TH) | Reset threshold for RST_TH pin | 0.768 | 0.832 | V | PT | |||
SOFT START (SS) | ||||||||
I(SS) | Soft-start source current | 40 | 50 | 60 | μA | PT | ||
SYNCHRONIZATION (SYNC)(2) | ||||||||
VIL(SYNC) | Low input threshold | 0.7 | V | PT | ||||
VIH(SYNC) | High input threshold | 1.7 | V | PT | ||||
Ilkg | Leakage | SYNC = 5 V | 65 | 95 | μA | PT | ||
Duty(min) | Minimum duty cycle | 30% | CT | |||||
Duty(miax) | Maximum duty cycle | 70% | CT | |||||
Rslew | ||||||||
I(Rslew) | Output current | Rslew = 50 kΩ | 20 | μA | CT | |||
Rslew = 10 kΩ | 100 | |||||||
OVERVOLTAGE SUPERVISORS (OV_TH) | ||||||||
V(OV_TH) | Threshold for OV_TH pin during OV | Internal switch is OFF. | 0.768 | 0.832 | V | PT | ||
Internal pulldown current on OV_TH pin | OV_TH = 1 V, V(VReg) = 5 V | 70 | mA | |||||
THERMAL SHUTDOWN | ||||||||
T(SD) | Thermal shutdown junction temperature | 175 | °C | CT | ||||
T(HYS) | Temperature hysteresis | 30 | °C | CT |
MIN | NOM | MAX | UNIT | TEST(1) | |||
---|---|---|---|---|---|---|---|
SYNCHRONIZATION (SYNC)(2) | |||||||
t(trans-ItoE) | Internal clock to external clock | External clock = 1 MHz, V(VIN) = 12 V, V(VReg) = 5 V |
2.5 | μs | Info | ||
f(SYNC) | Input clock | V(VIN) = 12 V, V(VReg) = 5 V, f(sw) < f(ext) < 2 × f(sw) |
180 | 2200 | kHz | CT | |
RESET OUTPUT (RST) | |||||||
td(POR) | POR delay timer | C2 = 4.7 nF | 3.6 | 7 | ms | PT | |
td(RSTdly) | Filter time | 10 | 20 | 35 | μs | PT |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | TEST(1) | |
---|---|---|---|---|---|---|---|
SYNCHRONIZATION (SYNC)(2) | |||||||
t(trans-EtoI) | External clock to internal clock | Remove external clock, V(VIN) = 12 V, V(VReg) = 5 V | 32 | μs | Info |
V(VIN) = 12 V | V(VReg) = 5 V | f(SW) = 500 kHz |
L = 22 µH | C4 (output) = 100 µF | TA = 25ºC |
V(VReg) = 5 V | f(SW) = 500 kHz | L = 22 µH |
C4 (output) = 100 µF | Rslew = 5 kΩ | TA = 25ºC |
V(VReg) = 5 V | f(SW) = 500 kHz |
V(VReg) = 5 V | TA = 25ºC |
V(VReg) = 5 V | f(SW) = 500 kHz |
NOTE
Tracking: The input voltage at which the output voltage drops approximately –0.7 V of the regulated voltage or for low input voltages (tracking function) over the load range.
Start: The input voltage required to achieve 5-V regulation on power up with the stated load currents.
V(VIN) = 12 V |
V(VIN) = 12 V |
EN = High | V(VIN) = 12 V |
V(VIN) = 24 V |
V(VIN) = 24 V |
V(VIN) = 12 V |