The TPS6112x devices provide a complete power supply solution for products powered by either a one-cell Li-Ion or Li-Polymer by either a one-cell Li-Ion or Li-Polymer battery, or a two- to four-cell Alkaline, NiCd, or NiMH battery. The devices can generate two stable output voltages that are either adjusted by an external resistor divider or are fixed internally on the chip. The device also provides a simple solution for generating 3.3 V out of a one-cell Li-Ion or Li-Polymer battery at a maximum output current of at least 200 mA with supply voltages down to 1.8 V. The implemented boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using a synchronous rectifier to obtain maximum efficiency. The maximum peak current in the boost switch is limited to a value of 1600 mA.
The converter can be disabled to minimize battery drain. During shutdown, the load is completely disconnected from the battery. A low-EMI mode is implemented to reduce ringing and, in effect, lower radiated electromagnetic energy when the converter enters discontinuous conduction mode. A power good output at the boost stage simplifies control of any connected circuits like cascaded power supply stages or microprocessors.
The built-in LDO can be used for a second output voltage derived either from the boost output or directly from the battery. The LDO can be enabled separately that is, using the power good of the boost stage. The device is packaged in a 16-pin VQFN (RSA) package measuring 4 mm x 4 mm or in a 16-pin TSSOP (PW) package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS61120 | TSSOP (16) | 5.00 mm × 4.40 mm |
VQFN (16) | 4.00 mm × 4.00 mm | |
TPS61121 | TSSOP (16) | 5.00 mm × 4.40 mm |
TPS61122 |
Changes from C Revision (April 2004) to D Revision
PART NUMBER(2) | OUTPUT VOLTAGE DC-DC | OUTPUT VOLTAGE LDO |
---|---|---|
TPS61120PW | Adjustable | Adjustable |
TPS61121PW | 3.3 V | 1.5 V |
TPS61122PW | 3.6 V | 3.3 V |
TPS61120RSA | Adjustable | Adjustable |
TPS61121RSA | 3.3 V | 1.5 V |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
TSSOP | VQFN | |||
EN | 7 | 5 | I | DC-DC-enable input. (1: VBAT enabled, 0: GND disabled) |
FB | 15 | 13 | I | DC-DC voltage feedback of adjustable versions |
GND | 12 | 10 | I/O | Control/logic ground |
LBI | 5 | 3 | I | Low battery comparator input (comparator enabled with EN) |
LBO | 13 | 11 | O | Low battery comparator output (open drain) |
LDOEN | 8 | 6 | I | LDO-enable input (1: LDOIN enabled, 0: GND disabled) |
LDOOUT | 10 | 8 | O | LDO output |
LDOIN | 9 | 7 | I | LDO input |
LDOSENSE | 11 | 9 | I | LDO feedback for voltage adjustment, must be connected to LDOOUT at fixed output voltage versions |
SWP | 1 | 15 | I | DC-DC rectifying switch input |
PGND | 3 | 1 | I/O | Power ground |
PGOOD | 14 | 12 | O | DC-DC output power good (1: good, 0 : failure) (open drain) |
SKIPEN | 6 | 4 | I | Enable/disable power save mode (1: VBAT enabled, 0: GND disabled) |
SWN | 2 | 16 | I | DC-DC switch input |
VBAT | 4 | 2 | I | Supply pin |
VOUT | 16 | 14 | O | DC-DC output |