• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TPS61378-Q1, TPS613781-Q1, TPS613782-Q1, TPS613783-Q1, TPS613784-Q1, and TPS613785-Q1 Functional Safety FIT Rate, FMD and Pin FMA

    • SLVAES3C May   2020  – October 2020 TPS61378-Q1

       

  • CONTENTS
  • SEARCH
  • TPS61378-Q1, TPS613781-Q1, TPS613782-Q1, TPS613783-Q1, TPS613784-Q1, and TPS613785-Q1 Functional Safety FIT Rate, FMD and Pin FMA
  1. 1Overview
  2. 2Functional Safety Failure In Time (FIT) Rates
  3. 3Failure Mode Distribution (FMD)
  4. 4Pin Failure Mode Analysis (Pin FMA)
  5. 5Revision History
  6. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

FUNCTIONAL SAFETY FIT RATE, FMD AND PIN-FMA

TPS61378-Q1, TPS613781-Q1, TPS613782-Q1, TPS613783-Q1, TPS613784-Q1, and TPS613785-Q1 Functional Safety FIT Rate, FMD and Pin FMA

1 Overview

This document contains information for TPS61378-Q1, TPS613781-Q1, TPS613782-Q1, TPS613783-Q1, TPS613784-Q1, TPS613785-Q1(VQFN package) to aid in a functional safety system design. Information provided are:

  • Functional Safety Failure In Time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (Pin FMA)

Figure 1-1 shows the device functional block diagram for reference.

GUID-20200915-CA0I-GW5C-NL0L-FWQZNKJDTP5S-low.gif Figure 1-1 Functional Block Diagram

TPS61378-Q1, TPS613781-Q1, TPS613782-Q1, TPS613783-Q1, TPS613784-Q1, TPS613785-Q1 were developed using a quality-managed development process, but were not developed in accordance with the IEC 61508 or ISO 26262 standards.

2 Functional Safety Failure In Time (FIT) Rates

This section provides Functional Safety Failure In Time (FIT) rates for TPS61378-Q1, TPS613781-Q1, TPS613782-Q1, TPS613783-Q1, TPS613784-Q1, TPS613785-Q1 based on two different industry-wide used reliability standards:

  • Table 2-1 provides FIT rates based on IEC TR 62380 / ISO 26262 part 11
  • Table 2-2 provides FIT rates based on the Siemens Norm SN 29500-2

Table 2-1 Component Failure Rates per IEC TR 62380 / ISO 26262 Part 11
FIT IEC TR 62380 / ISO 26262FIT (Failures Per 109 Hours)
Total Component FIT Rate14
Die FIT Rate7
Package FIT Rate7

The failure rate and mission profile information in Table 2-1 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:

  • Mission Profile: Motor Control from Table 11
  • Power dissipation: 750 mW
  • Climate type: World-wide Table 8
  • Package factor (lambda 3): Table 17b
  • Substrate Material: FR4
  • EOS FIT rate assumed: 0 FIT

Table 2-2 Component Failure Rates per Siemens Norm SN 29500-2
TableCategoryReference FIT RateReference Virtual TJ
5CMOS, BICMOS
ASICs Analog & Mixed =<50V supply
25 FIT55°C

The Reference FIT Rate and Reference Virtual TJ (junction temperature) in Table 2-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.

3 Failure Mode Distribution (FMD)

The failure mode distribution estimation for TPS61378-Q1, TPS613781-Q1, TPS613782-Q1, TPS613783-Q1, TPS613784-Q1, TPS613785-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity and from best engineering judgment.

The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress.

Table 3-1 Die Failure Modes and Distribution
Die Failure ModesFailure Mode Distribution (%)
VO No output GND or HIZ50%
VO output not in specification voltage or timing40%
Load disconnect stuck on5%
PG false trip, fails to trip5%

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale