LaunchPad is a trademark of Texas Instruments.
Microsoft and .NET Framework are registered trademarks of MIcrosoft Corporation.
All trademarks are the property of their respective owners.
Always follow TI's set-up and application instructions, including use of all interface components within their recommended electrical rated voltage and power limits. Always use electrical safety precautions to help ensure your personal safety and those working around you. Contact TI's Product Information Center http://ti.com/customer support for further information.
Save all warnings and instructions for future reference.
Failure to follow warnings and instructions may result in personal injury, property damage or death due to electrical shock and burn hazards.
The term TI HV EVM refers to an electronic device typically provided as an open framed, unenclosed printed circuit board assembly. It is intended strictly for use in development laboratory environments, solely for qualified professional users having training, expertise and knowledge of electrical safety risks in development and application of high voltage electrical circuits. Any other use and/or application are strictly prohibited by Texas Instruments. If you are not suitable qualified, you must immediately stop from further use of the HV EVM.
As a precautionary measure, it is always good engineering practice to assume that the entire EVM may have fully accessible and active high voltages.
While the EVM is energized, never touch the EVM or its electrical circuits, as they could be at high voltages capable of causing electrical shock hazard.
Limitation for safe use:
EVMs are not to be used as all or part of a production unit.
This user's guide describes the specifications, board connection description, characteristics, operation, and use of the TPS92520-Q1, dual 1.6-A synchronous buck LED driver evaluation module (EVM). The TPS92520-Q1 device implements an adaptive on-time average current mode control and is designed to be compatible with shunt FET dimming techniques and LED matrix manager-based dynamic beam headlamps. The adaptive on-time control provides near constant switching frequency that can be set between 100 kHz and 2.2 MHz. Inductor current sensing and closed-loop feedback enables better than ±4% accuracy over wide input voltage, output voltage and ambient temperature range.
Additional features include wide input voltage range (4.5 V to 65 V), programmable switching frequency, programmable analog and PWM dimming techniques, advanced SPI programmable diagnostic and fault protection featuring: cycle-by-cycle switch current limit, bootstrap undervoltage, LED open, LED short, thermal warning and thermal shutdown. An onboard 10-bit ADC samples critical input parameters required for system health monitoring and diagnostics. Complete schematic diagrams, printed circuit board layouts, and bill of materials are included in this document.