SLLU091A January   2006  – September 2022

 

  1. 1Introduction
  2. 2Overview
  3. 3Functional Configuration of the ISO721 and ISO721M
  4. 4EVM Signal Paths of the ISO721 and ISO721M Isolators
  5. 5The EVM Configuration
  6. 6EVM Setup and Operation
    1. 6.1 Overview
  7. 7Revision History

Introduction

This user's guide details the evaluation module (EVM) operation of the ISO721 and ISO721M digital isolators. The same EVM board is used for each device. Configuration requirements are presented as well as user optional I/O loads. This document is intended to aid designers with isolator parameter performance evaluation within a particular system.