• Menu
  • Product
  • Email
  • PDF
  • Order now
  • ISO121x Isolated 24-V to 60-V Digital Input Receivers for Digital Input Modules

    • SLLSEY7F June   2017  – April 2020

      PRODUCTION DATA.  

  • CONTENTS
  • SEARCH
  • ISO121x Isolated 24-V to 60-V Digital Input Receivers for Digital Input Modules
  1. 1 Features
  2. 2 Applications
  3. 3 Description
    1.     Device Images
      1.          Application Diagram
      2.      ISO121x Devices Reduce Board Temperatures vs Traditional Solutions
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
    1.     Pin Functions
    2.     Pin Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Power Ratings
    6. 6.6  Insulation Specifications
    7. 6.7  Safety-Related Certifications
    8. 6.8  Safety Limiting Values
    9. 6.9  Electrical Characteristics—DC Specification
    10. 6.10 Switching Characteristics—AC Specification
    11. 6.11 Insulation Characteristics Curves
    12. 6.12 Typical Characteristics
  7. 7 Parameter Measurement Information
    1. 7.1 Test Circuits
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
    4. 8.4 Device Functional Modes
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Sinking Inputs
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Setting Current Limit and Voltage Thresholds
          2. 9.2.1.2.2 Thermal Considerations
          3. 9.2.1.2.3 Designing for 48-V Systems
          4. 9.2.1.2.4 Designing for Input Voltages Greater Than 60 V
          5. 9.2.1.2.5 Surge, ESD, and EFT Tests
          6. 9.2.1.2.6 Multiplexing the Interface to the Host Controller
          7. 9.2.1.2.7 Status LEDs
        3. 9.2.1.3 Application Curve
      2. 9.2.2 Sourcing Inputs
      3. 9.2.3 Sourcing and Sinking Inputs (Bidirectional Inputs)
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Development Support
    2. 12.2 Documentation Support
      1. 12.2.1 Related Documentation
    3. 12.3 Related Links
    4. 12.4 Receiving Notification of Documentation Updates
    5. 12.5 Community Resource
    6. 12.6 Trademarks
    7. 12.7 Electrostatic Discharge Caution
    8. 12.8 Glossary
  13. 13Mechanical, Packaging, and Orderable Information
  14. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

DATA SHEET

ISO121x Isolated 24-V to 60-V Digital Input Receivers for Digital Input Modules

1 Features

  • Compliant to IEC 61131-2; Type 1, 2, 3 characteristics for 24-V isolated digital inputs
  • Supports 9-V to 300-V DC and AC digital input designs using external resistors
  • Accurate Current Limit for Low-Power Dissipation:
    • 2.2 mA to 2.47 mA for Type 3
    • Adjustable up to 6.5 mA
  • Eliminates the need for field-side power supply
  • High input-voltage range with reverse polarity protection: ±60 V
  • Wire-break detection (refer to TIDA-01509)
  • Configurable as sourcing or sinking input
  • High data rates: up to 4 Mbps
  • Enable pin to multiplex output signals
  • High transient immunity: ±70-kV/µs CMTI
  • Wide supply range (VCC1): 2.25 V to 5.5 V
  • Ambient temperature range: –40°C to +125°C
  • Compact package options:
    • Single-channel ISO1211, SOIC-8
    • Dual-channel ISO1212, SSOP-16
  • Safety-Related Certifications:
    • Basic insulation per DIN VDE V 0884-11
    • UL 1577 recognition, 2500-VRMS insulation
    • IEC 60950-1, IEC 62368-1, IEC 61010-1 and GB 4943.1-2011 certifications

2 Applications

  • Programmable Logic Controller (PLC)
    • Digital Input Modules
    • Mixed I/O Modules
  • Motor Drive I/O and Position Feedback
  • CNC Control
  • Data Acquisition
  • Binary Input Modules

3 Description

The ISO1211 and ISO1212 devices are isolated 24-V to 60-V digital input receivers, compliant to IEC 61131-2 Type 1, 2, and 3 characteristics. These devices enable 9-V to 300-V DC and AC digital input modules in programmable logic controllers (PLCs), motor-control, grid infrastructure, and other industrial applications. Unlike traditional optocoupler solutions with discrete, imprecise current limiting circuitry, the ISO121x devices provide a simple, low-power solution with an accurate current limit to enable the design of compact and high-density I/O modules. These devices do not require field-side power supply and are configurable as sourcing or sinking inputs.

The ISO121x devices operate over the supply range of 2.25 V to 5.5 V, supporting 2.5-V, 3.3-V, and 5-V controllers. A ±60-V input tolerance with reverse polarity protection helps ensure the input pins are protected in case of faults with negligible reverse current. These devices support up to 4-Mbps data rates passing a minimum pulse width of 150 ns for high-speed operation. The ISO1211 device is ideal for designs that require channel-to-channel isolation and the ISO1212 device is ideal for multichannel space-constrained designs.

The ISO121x devices reduce component count, simplify system design, improve performance, and reduce board temperatures compared to traditional solutions. For details, refer to the How To Simplify Isolated 24-V PLC Digital Input Module Designs TI TechNote, How To Improve Speed and Reliability of Isolated Digital Inputs in Motor Drives TI TechNote, and How to Design Isolated Comparators for ±48V, 110V and 240V DC and AC Detection TI TechNote.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
ISO1211 SOIC (8) 4.90 mm × 3.91 mm
ISO1212 SSOP (16) 4.90 mm × 3.90 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale