• Menu
  • Product
  • Email
  • PDF
  • Order now
  • ADS8555EVM-PDK Evaluation Module

    • SLAU298A November   2009  – May 2021

       

  • CONTENTS
  • SEARCH
  • ADS8555EVM-PDK Evaluation Module
  1.   Trademarks
  2. 1ADS8555EVM-PDK Overview
    1. 1.1 ADS8555EVM-PDK Features
    2. 1.2 ADS8555EVM Features
  3. 2EVM Analog Interface
    1. 2.1 ADC Supply, Input, Voltage Reference, and Digital Connections
    2. 2.2 ADC Amplifier Drive
  4. 3Digital Interface
    1. 3.1 Parallel Interface
    2. 3.2 Serial Interface (SPI)
    3. 3.3 I2C Bus and EEPROM
    4. 3.4 Connections to the PHI Connector
  5. 4Power Supplies
    1. 4.1 External Power Connections and Test Points
    2. 4.2 Low-Dropout Regulator (TPS7A3001 for HVSS)
    3. 4.3 Low-Dropout Regulator (TPS7A4700 for AVDD, HVDD)
  6. 5Installing the ADS8555EVM Software
  7. 6ADS8555EVM Operation
    1. 6.1 Connecting the Hardware and Running the GUI
    2. 6.2 Jumper Settings for the ADS8555EVM
    3. 6.3 Modifying Hardware and Using Software to Evaluate Other Devices in the Family
    4. 6.4 EVM GUI Global Settings for ADC Control and Registers
    5. 6.5 Time Domain Display
    6. 6.6 Frequency Domain Display
    7. 6.7 Histogram Display
  8. 7Bill of Materials, Layout, and Schematics
    1. 7.1 Bill of Materials
    2. 7.2 Board Layout
    3. 7.3 Schematics
  9. 8Revision History
  10. IMPORTANT NOTICE
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
EVM USER'S GUIDE

ADS8555EVM-PDK Evaluation Module

Trademarks

Keysight is a trademark of Keysight Technologies.

LabVIEW is a trademark of National Instruments.

Microsoft and Windows are registered trademarks of Microsoft Corporation.

All trademarks are the property of their respective owners.

1 ADS8555EVM-PDK Overview

This document describes how to connect the EVM to your computer and test equipment to evaluate device performance and understand device features. The document also describes how to install and use the associated evaluation module software.

1.1 ADS8555EVM-PDK Features

Figure 1-1 shows the proper component connection for the ADS8555EVM. The ADS8555 evaluation module kit includes the following features:

  • Hardware and software required for diagnostic testing as well as accurate performance evaluation of the ADS8555 ADC.
  • Digital and analog interface power with universal serial bus (USB) power. External power is required for the high-voltage ±15-V supply.
  • Easy-to-use evaluation software for the 64-bit Microsoft® Windows®7, Windows® 8, and Windows® 10 operating systems.
  • Precision host interface (PHI) controller translates the USB (2.0) or higher to parallel or serial digital communications.
GUID-20210426-CA0I-KPXQ-FW2V-5FFQLJZJCH5B-low.gif Figure 1-1 System Connection for Evaluation

1.2 ADS8555EVM Features

  • Six input channels connected to external single-ended signals that are source applied to subminiature version A (SMA) connectors or headers.
  • Serial and parallel interface connects to the PHI controller via a 60-pin connector (J2).
  • High-voltage power supplies (HVDD and HVSS) are not included. Connect common lab supplies via screw terminal J1.
  • Analog low-voltage supplies (AVDD = 5 V) are generated using an external 15-V supply and a low-dropout regulator (LDO). HVDD (12-V supply) is also generated using the 15-V supply and an LDO. HVSS (–12-V supply) is generated using the –15-V supply and an LDO.
  • Digital low-voltage supply (DVDD = 3.3 V) is generated using USB power from the PHI controller.
  • Integrated or external voltage reference options are available.

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale