SGLS246B June 2004 – October 2016 TPS60400-Q1 , TPS60401-Q1 , TPS60402-Q1 , TPS60403-Q1
PRODUCTION DATA.
The TPS6040x-Q1 family of devices generate an unregulated negative output voltage from an input voltage ranging from 1.8 V to 5.25 V. The devices are typically supplied by a preregulated supply rail of 5 V or 3.3 V. Due to its wide-input voltage range, two or three NiCd, NiMH, or alkaline battery cells, as well as one Li-Ion cell, can also power them.
Only three external 1-μF capacitors are required to build a complete DC-DC charge pump inverter. Assembled in a 5-pin SOT-23 package, the complete converter can be built on a 50-mm2 board area. Replacing the Schottky diode typically needed for start-up into load with integrated circuitry can achieve additional board area and component count reduction.
The TPS6040x-Q1 can deliver a maximum output current of 60 mA, with a typical conversion efficiency of greater than 90% over a wide output current range. Three device options TPS60401/2/3-Q1 with 20-kHz, 50-kHz, and 250-kHz fixed frequency operation are available. TPS60400-Q1 device comes with a variable switching frequency to reduce operating current in applications with a wide load range and enables the design with low-value capacitors.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS6040x-Q1 | SOT-23 (5) | 2.80 mm × 2.90 mm |
Changes from A Revision (June 2008) to B Revision
PART NUMBER | TYPICAL FLYING CAPACITOR (µF) | FEATURE |
---|---|---|
TPS60400-Q1 | 1 | Variable switching frequency 50 kHz to 250 kHz |
TPS60401-Q1 | 10 | Fixed frequency 20 kHz |
TPS60402-Q1 | 3.3 | Fixed frequency 50 kHz |
TPS60403-Q1 | 1 | Fixed frequency 250 kHz |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CFLY+ | 5 | I | Positive terminal of the flying capacitor C(fly) |
CFLY– | 3 | I | Negative terminal of the flying capacitor C(fly) |
GND | 4 | GND | Ground |
IN | 2 | PWR | Supply input. Connect to an input supply in the 1.8-V to 5.25-V range. Bypass IN to GND with a capacitor that has the same value as the flying capacitor. |
OUT | 1 | O | Power output with VO = –VI
Bypass OUT to GND with the output filter capacitor CO. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage range | IN to GND | –0.3 | 5.5 | V |
OUT to GND | –5 | 0.3 | ||
CFLY– to GND | 0.3 | VO – 0.3 | ||
CFLY+ to GND | –0.3 | VI + 0.3 | ||
Continuous power dissipation | See Thermal Information | |||
Continuous output current | 80 | mA | ||
Maximum junction temperature, TJ | 150 | °C | ||
Storage temperature, Tstg | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±1000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VI | Input voltage | 1.8 | 5.25 | V | |
IO | Output current at OUT | 60 | mA | ||
CI | Input capacitor | 0 | C(fly)(1) | µF | |
C(fly) | Flying capacitor | 1 | µF | ||
CO | Output capacitor | 1 | 100 | µF | |
TJ | Operating junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TPS6040x-Q1 | UNIT | |
---|---|---|---|
DBV (SOT-25) | |||
5 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 221.2 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 81.9 | °C/W |
RθJB | Junction-to-board thermal resistance | 39.8 | °C/W |
ψJT | Junction-to-top characterization parameter | 3.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 38.9 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VI | Supply voltage range | At TJ = –40°C to 125°C, RL = 5 kΩ | 1.8 | 5.25 | V | ||
At TC ≥ 0°C, RL = 5 kΩ | 1.6 | ||||||
IO | Maximum output current at VO | 60 | mA | ||||
VO | Output voltage | –VI | V | ||||
VP–P | Output voltage ripple | IO = 5 mA | TPS60400-Q1, C(fly) = 1 µF, CO = 2.2 µF |
35 | mVP–P | ||
TPS60401-Q1, C(fly) = CO = 10 µF |
20 | ||||||
TPS60402-Q1, C(fly) = CO = 3.3 µF |
20 | ||||||
TPS60403-Q1, C(fly) = CO = 1 µF |
15 | ||||||
IQ | Quiescent current (no-load input current) |
VI = 5 V | TPS60400-Q1 | 125 | 270 | µA | |
TPS60401-Q1 | 65 | 190 | |||||
TPS60402-Q1 | 120 | 270 | |||||
TPS60403-Q1 | 425 | 700 | |||||
TJ = 60°C, VI = 5 V |
TPS60400-Q1 | 210 | |||||
TPS60401-Q1 | 135 | ||||||
TPS60402-Q1 | 210 | ||||||
TPS60403-Q1 | 640 | ||||||
fOSC | Internal switching frequency | TPS60400-Q1, VCO version | 25 | 50 to 250 | 375 | kHz | |
TPS60401-Q1 | 10 | 20 | 30 | ||||
TPS60402-Q1 | 25 | 50 | 75 | ||||
TPS60403-Q1 | 115 | 250 | 325 | ||||
Impedance at 25°C, VI = 5 V | TPS60400-Q1, CI = C(fly) = CO = 1 µF | 12 | 15 | Ω | |||
TPS60401-Q1, CI = C(fly) = CO = 10 µF | 12 | 15 | |||||
TPS60402-Q1, CI = C(fly) = CO = 3.3 µF | 12 | 15 | |||||
TPS60403-Q1, CI = C(fly) = CO = 1 µF | 12 | 15 |
FIGURE | |||
---|---|---|---|
η | Efficiency | vs Output current at 3.3 V and 5 V (TPS6040x-Q1) | Figure 1, Figure 2 |
II | Input current | vs Output current (TPS6040x-Q1) | Figure 3, Figure 4 |
IS | Supply current | vs Input voltage (TPS6040x-Q1) | Figure 5, Figure 6 |
Output resistance | vs Input voltage at –40°C, 0°C, 25°C, 85°C CI = C(fly) = CO = 1 µF (TPS60400-Q1) CI = C(fly) = CO = 10 µF (TPS60401-Q1) CI = C(fly) = CO = 3.3 µF (TPS60402-Q1) CI = C(fly) = CO = 1 µF (TPS60403-Q1) |
Figure 7, Figure 8, Figure 9, Figure 10 | |
VO | Output voltage | vs Output current at 25°C, VIN = 1.8 V, 2.5 V, 3.3 V, 5 V CI = C(fly) = CO = 1 µF (TPS60400-Q1) CI = C(fly) = CO = 10 µF (TPS60401-Q1) CI = C(fly) = CO = 3.3 µF (TPS60402-Q1) CI = C(fly) = CO = 1 µF (TPS60403-Q1) |
Figure 11, Figure 12, Figure 13, Figure 14 |
fOSC | Oscillator frequency | vs Temperature at VI = 1.8 V, 2.5 V, 3.3 V, 5 V (TPS6040x-Q1) | Figure 15, Figure 16, Figure 17, Figure 18 |
vs Output current TPS60400 at 2 V, 3.3 V, 5 V | Figure 19 | ||
Output ripple and noise | VI = 5 V, IO = 30 mA, CI = C(fly) = CO = 1 µF (TPS60400-Q1) VI = 5 V, IO = 30 mA, CI = C(fly) = CO = 10 µF (TPS60401-Q1) VI = 5 V, IO = 30 mA, CI = C(fly) = CO = 3.3 µF (TPS60402-Q1) VI = 5 V, IO = 30 mA, CI = C(fly) = CO = 1 µF (TPS60403-Q1) |
Figure 24, Figure 25 |