All trademarks are the property of their respective owners.
This document contains information for TIOL112(x) family of devices (TIOL112, TIOL1123 and TIOL1125) to aid in a functional safety system design. Information provided are:
Figure 1-1 and Figure 1-2 show the device functional block diagram for reference.
The devices were developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.
This section provides Functional Safety Failure In Time (FIT) rates for TIOL112(x) family based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per
109 Hours) DRC-10 (VSON Package) |
---|---|
Total Component FIT Rate |
9 |
Die FIT Rate |
5 |
Package FIT Rate | 4 |
The failure rate and mission profile information in Table 2-1 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per
109 Hours) DRC-10 (VSON Package) |
---|---|
Total Component FIT Rate |
7 |
Die FIT Rate |
3 |
Package FIT Rate | 4 |
Table | Category | Reference FIT Rate | Reference Virtual TJ |
---|---|---|---|
5 | BICMOS, ASIC, Analog & Mixed ≤ 50 V Supply | 25 FIT | 55°C |
The Reference FIT Rate and Reference Virtual TJ (junction temperature) in Table 2-3 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.
The failure mode distribution estimation for TIOL112, TIOL1123 and TIOL1125 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress.
Die Failure Modes | Failure Mode Distribution (%) (TIOL1123, TIOL125) | Failure Mode Distribution (%) (TIOL112) |
---|---|---|
Transmitter failure | 72% | 72% |
Receiver failure | 3% | 3% |
VCC_OUT LDO failure | 5% | Not applicable |
VCC_IN internal logic failure | Not applicable | 5% |
NFAULT logic failure | 10% | 10% |
Wake logic failure | 5% | 5% |
Control logic failure | 5% | 5% |