• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TLV3601-Q1, TLV3602-Q1Functional Safety FIT Rate, FMD and Pin FMA

    • SFFS231B August   2021  – July 2022 TLV3601-Q1 , TLV3602-Q1

       

  • CONTENTS
  • SEARCH
  • TLV3601-Q1, TLV3602-Q1Functional Safety FIT Rate, FMD and Pin FMA
  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 DCK, DBV, DGK, DSG Packages
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 DCK and DBV Package
  6. 5Revision History
  7. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

FUNCTIONAL SAFETY FIT RATE, FMD AND PIN-FMA

TLV3601-Q1, TLV3602-Q1Functional Safety FIT Rate, FMD and Pin FMA

Trademarks

All trademarks are the property of their respective owners.

1 Overview

This document contains information for TLV3601-Q1 (DCK and DBV packages) and TLV3602-Q1 (DGK and DSG packages) to aid in a functional safety system design. Information provided are:

  • Functional Safety Failure In Time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (Pin FMA)

Figure 1-1 shows the device functional block diagram of single channel for reference.

Figure 1-1 Functional Block Diagram per Channel

TLV3601-Q1 and TLV3602-Q1 were developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.

ADVANCE INFORMATION for preproduction products; subject to change without notice.

2 Functional Safety Failure In Time (FIT) Rates

2.1 DCK, DBV, DGK, DSG Packages

This section provides Functional Safety Failure In Time (FIT) rates for the DCK and DBV packages of TLV3601-Q1 and DGK and DSG packages of TLV3602-Q1 based on two different industry-wide used reliability standards:

  • Table 2-1 provides FIT rates based on IEC TR 62380 / ISO 26262 part 11
  • Table 2-3 provides FIT rates based on the Siemens Norm SN 29500-2
Table 2-1 TLV3601-Q1 Component Failure Rates per IEC TR 62380 / ISO 26262 Part 11
FIT IEC TR 62380 / ISO 26262 DCK FIT (Failures Per 109 Hours) DBV FIT (Failures Per 109 Hours)
Total Component FIT Rate

3

4
Die FIT Rate 2 2
Package FIT Rate

1

2
Table 2-2 TLV3602-Q1 Component Failure Rates per IEC TR 62380 / ISO 26262 Part 11
FIT IEC TR 62380 / ISO 26262 DGK FIT (Failures Per 109 Hours) DBV FIT (Failures Per 109 Hours)
Total Component FIT Rate

7

4
Die FIT Rate 3 2
Package FIT Rate

4

2

The failure rate and mission profile information in Table 2-1 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:

  • Mission Profile: Motor Control from Table 11
  • TLV3601-Q1 Power dissipation: 19.8 mW
  • TLV3602-Q1 Power dissipation: 39.6 mW
  • Climate type: World-wide Table 8
  • Package factor (lambda 3): Table 17b
  • Substrate Material: FR4
  • EOS FIT rate assumed: 0 FIT
Table 2-3 TLV3601-Q1, TLV3602-Q1 Component Failure Rates per Siemens Norm SN 29500-2
TableCategoryReference FIT RateReference Virtual TJ

4

CMOS, BICMOS
Digital, analog / mixed
12 FIT55°C

The Reference FIT Rate and Reference Virtual TJ (junction temperature) in Table 2-3 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale