All trademarks are the property of their respective owners.
This document contains information for ISO6731/ISO6731-Q1 and ISO6731F/ISO6731F-Q1 (16-DW package) to aid in a functional safety system design. Information provided are:
Figure 1-1 shows the functional block diagram of one channel of ISO6731/ISO6731-Q1 and ISO6731F/ISO6731F-Q1 for reference.
ISO6731/ISO6731-Q1 and ISO6731F/ISO6731F-Q1 were developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.