This document contains information for the UCC28C40, UCC28C41, UCC28C42, UCC28C43, UCC28C44, and UCC28C45, UCC38C40, UCC38C41, UCC38C42, UCC38C43, UCC38C44, and UCC38C45 SOIC (8), PDIP (8), and VSSOP (8) packages, to aid in a functional safety system design. Information provided are:
Functional Safety Failure In Time (FIT) rates of the semiconductor component estimated by the application of
industry reliability standards
Figure 1-1shows the device functional block diagram for reference.
Toggle flip-flop used only in UCCx8C41-Q1, UCCx8C44-Q1, and UCCx8C45-Q1
UCCx8C4x was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.
UVLO | MAXIMUM DUTY CYCLE | TEMPERATURE (TA) | ||
---|---|---|---|---|
TURN ON AT 14.5 V TURN OFF AT 9 V SUITABLE FOR OFF-LINE APPLICATIONS | TURN ON AT 8.4 V TURN OFF AT 7.6 V SUITABLE FOR DC/DC APPLICATIONS | TURN ON AT 7 V TURN OFF AT 6.6 V SUITABLE FOR BATTERY APPLICATIONS | ||
UCC28C42 | UCC28C43 | UCC28C40 | 100% | –40°C to 105°C |
UCC38C42 | UCC38C43 | UCC38C40 | 0°C to 70°C | |
UCC28C44 | UCC28C45 | UCC28C41 | 50% | –40°C to 105°C |
UCC38C44 | UCC38C45 | UCC38C41 | 0°C to 70°C |