This user's guide describes the operational use of the TPS7A53EVM-080 evaluation module (EVM) as a reference design for engineering demonstration and evaluation of the TPS7A53A-Q1 low-dropout linear regulator (LDO). Included in this user's guide are setup and operating instructions, thermal and layout guidelines, a printed circuit board (PCB) layout, a schematic diagram, and a bill of materials (BOM).
Throughout this document, the terms evaluation board, evaluation module, and EVM are synonymous with the TPS7A53EVM-080.
LeCroy™ is a trademark of Teledyne LeCroy.
Kapton® is a registered trademark of DuPont.
All trademarks are the property of their respective owners.
The Texas Instruments TPS7A53EVM-080 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS7A53A-Q1 LDO voltage regulator. As shown in Table 1-1, the TPS7A53EVM-080 contains one TPS7A53A-Q1 LDO voltage regulator in the RTJ package. An optional load transient circuit is also included to assist the user with high-speed load transient testing. To simplify current measurements, an input current loop is included.
EVM ORDERABLE NUMBER | VOUT | PART NAME | PACKAGE |
---|---|---|---|
TPS7A53EVM-080 | 1.0 V | TPS7A5310AQWRTJRQ1 | 20-pin RTJ |
Table 1-2 lists the related documentation available through the Texas Instrument web site at www.ti.com.
Device | Literature Number |
---|---|
TPS7A53A-Q1 | SBVS412 |