The purpose of this study is to characterize the effects of heavy-ion irradiation on the single-event latch-up (SEL) performance of the INA950-SEP, an ultra-precise, current-sense amplifier. Heavy-ions with an LETEFF of 50.4MeV × cm2 / mg were used to irradiate two production devices with a fluence of 1× 107 ions/cm2 and three production device with a fluence of 1 × 107 ions/cm2 . The results demonstrate that the INA950-SEP is SEL-free up to LETEFF = 50.4MeV × cm2 / mg at 125°C.
The INA950-SEP is a radiation-tolerant, single channel, ultra-precise, current-sense amplifier that can operate from a single 2.7V to 20V supply and consumes just 370μA. The INA950-SEP is a high-side only current-sense amplifier that offers a wide common-mode range, precision zero-drift topology, excellent common-mode rejection ratio (CMRR), high bandwidth, and a fast slew rate. The INA950-SEP is designed using a transconductance architecture with a current-feedback amplifier that enables low bias currents of 20μA and a common-mode voltage of 80V.
See the INA950-SEP product page on ti.com for more details.
Description | Device Information |
---|---|
TI Part Number | INA950-SEP |
VID | V62/25635 |
Device Function | Radiation-tolerant, ultra-precise, current-sense amplifier |
Technology | LBCSOI2 |
Exposure Facility | Cyclotron Institute, Texas A&M University -- Facility for Rare Isotope Beams (FRIB), Michigan State University |
Flux | 1.0 × 104, 1.0 × 105 |
Heavy Ion Fluence per Run | 1.0 × 106, 1.0 × 107-1.5 ×107 |
Irradiation Temperature | 25°(for SET testing), 125° (for SEL testing) |
Lot Number | 9148035 |
TI may provide technical, applications or design advice, quality characterization, and reliability data or service, providing these items shall not expand or otherwise affect TI's warranties as set forth in the Texas Instruments Incorporated Standard Terms and Conditions of Sale for Semiconductor Products and no obligation or liability shall arise from Semiconductor Products and no obligation or liability shall arise from TI's provision of such items.