• Menu
  • Product
  • Email
  • PDF
  • Order now
  • Introduction to Current Sense Amplifiers

    • SBOA534 February   2022 INA181 , INA240 , INA290

       

  • CONTENTS
  • SEARCH
  • Introduction to Current Sense Amplifiers
  1.   Introduction
  2.   Key Design Considerations
  3. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content
APPLICATION BRIEF

Introduction to Current Sense Amplifiers

Introduction

What are Current Sense Amplifiers?

Current sense amplifiers, also called current shunt monitors, are specialized differential amplifiers with a precisely matched resistive gain network with the following characteristics:

  • Designed to monitor the current flow by measuring the voltage drop across a sense element, typically a shunt resistor.
  • Tend to be easier to use, more precise, and less prone to noise.
  • Support currents from 10s of μA to 100s of A.
  • Natively-support common-mode voltages from –16 to +80 V and with additional circuitry up to 100s of volts.

System Benefits Addressed by Using Current Sense Amplifiers

  • Real-time overcurrent protection
  • Current and power monitoring for system optimization
  • Current measurement for closed-loop feedback

Key Parameters

Common Mode Range This specification defines the DC voltage range at the input of an amplifier with respect to ground. Current sense amplifiers are typically designed to support common-mode voltages well beyond the chip supply voltage. For example, the INA240 is capable of supporting a common-mode voltage between –4 V to +80 V while running on a supply as low as 2.7 V.
Offset Voltage This is a differential DC error at the input of the amplifier. Historically, to reduce the impact of amplifiers with high offsets, larger value shunt resistors were used to increase the measured voltage drop. Today, TI is able to offer current sense amplifiers with offsets as low as 10 μV, enabling higher-precision measurements at low currents and allowing the use of smaller value shunt resistors for improved system efficiency.
Gain Current sense amplifiers come with various gain options that have robust performance over temperature and process variations by integrating a precisely-matched resistive gain network. The gain options for fixed gain amplifiers vary from 0.125 V/V to 1000 V/V with gain errors as low as 0.01%.
Temperature Stability Current sense amplifiers integrate the amplifier along with all the gain-setting resistors which enables small and unified temperature drift. This allows for robust current measurements across the whole specified temperature range. The achieved temperature stability is one of the key advantages current sense amplifiers have over discrete implementations.

Analog Output
GUID-20211011-SS0I-0FN3-3579-LH6WNPFTF2M1-low.gif
Integrates the full analog signal processing and provides a voltage or current output.
Digital Output
GUID-20211011-SS0I-D230-D6PC-W8BBWFWCHCZ2-low.gif
Integrates the full signal conditioning path and utilizes a standard two-wire digital interface.
Comparator Output
GUID-20211011-SS0I-JGKF-LDHW-99QGN6P00PSK-low.gif
Provides a simple ALERT signal when the load current exceeds a threshold.
Integrated Shunt
GUID-20211011-SS0I-C53S-HFBB-RWB48TD4HBVP-low.gif
Offers a low-drift, precision-integrated sense element.

Key Design Considerations

High-Side Measurements

Sensing between supply bus and load.

System Advantages:

  • Able to detect load short to ground
  • Current is monitored directly from the source
  • High immunity to ground disturbance

System Challenges:

  • High bus voltage limits the availability of high input common-mode voltage devices

Advantages Over Discrete Current Sense Circuit:

  • Integrated gain resistors provide excellent matching to enable higher performance
  • Reduction in board space requirements
  • Unique input architecture allows for the common-mode voltage to greatly exceed the device supply voltage

GUID-20211011-SS0I-W2LK-N5Z6-PDCTK6DLJKM5-low.gif

Low-Side Measurements

Sensing between the load and ground.

System Advantages:

  • Simple to implement and low-cost solution
  • Wide range of available options

System Challenges:

  • Difficult to detect load short to ground
  • System ground disturbance by the shunt resistor

Advantages Over Discrete Current Sense Circuit:

  • Integrated gain resistors provide excellent matching enable higher performance
  • Reduction in board space requirements
  • Sense a true differential measurement across the shunt resistor
  • Lower VOFFSET saves system power by enabling the use of smaller value shunt resistors to achieve the same error level

GUID-20211011-SS0I-QBRG-W6PG-BQMZDSLLVSS1-low.gif

In-line Measurements

Sense current in-line to the load.

System Advantages:

  • True phase current at all times reduces phase-to-phase errors
  • Best current feedback for greatest accuracy

System Challenges:

  • PWM common-mode voltage seen by amplifier
  • High common-mode voltage combined with high dV/dT poses steep challenge to many amplifiers

INA240 Advantages Over Discrete Current-Sense Circuit:

  • Enhanced PWM rejection provides high levels of suppression for large common-mode transients (dV/dT) in systems that use PWM signals

GUID-20211011-SS0I-CGFG-DQJX-TCKCZR39KKL4-low.gif

IMPORTANT NOTICE AND DISCLAIMER

TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2021, Texas Instruments Incorporated
Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale