• Menu
  • Product
  • Email
  • PDF
  • Order now
  • ADS7958-Q1Functional Safety FIT Rate, FMD and Pin FMA

    • SBOA452 February   2021 ADS7958-Q1

       

  • CONTENTS
  • SEARCH
  • ADS7958-Q1Functional Safety FIT Rate, FMD and Pin FMA
  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)
  6. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

FUNCTIONAL SAFETY FIT RATE, FMD AND PIN-FMA

ADS7958-Q1Functional Safety FIT Rate, FMD and Pin FMA

Trademarks

All trademarks are the property of their respective owners.

1 Overview

This document contains information for ADS7958-Q1 (TSSOP package) to aid in a functional safety system design. Information provided are:

  • Functional Safety Failure In Time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (Pin FMA)

Figure 1-1 shows the device functional block diagram for reference.

GUID-1B5208D9-8014-4E89-A2E7-C93E3F781357-low.gif Figure 1-1 Functional Block Diagram

ADS7958-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.

2 Functional Safety Failure In Time (FIT) Rates

This section provides Functional Safety Failure In Time (FIT) rates for ADS7958-Q1 based on two different industry-wide used reliability standards:

  • Table 2-1 provides FIT rates based on IEC TR 62380 / ISO 26262 part 11
  • Table 2-2 provides FIT rates based on the Siemens Norm SN 29500-2
Table 2-1 Component Failure Rates per IEC TR 62380 / ISO 26262 Part 11
FIT IEC TR 62380 / ISO 26262FIT (Failures Per 109 Hours)
Total Component FIT Rate16
Die FIT Rate2
Package FIT Rate14

The failure rate and mission profile information in Table 2-1 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:

  • Mission Profile: Motor Control from Table 11
  • Power dissipation: 21 mW
  • Climate type: World-wide Table 8
  • Package factor (lambda 3): Table 17b
  • Substrate Material: FR4
  • EOS FIT rate assumed: 0 FIT
Table 2-2 Component Failure Rates per Siemens Norm SN 29500-2
TableCategoryReference FIT RateReference Virtual TJ
5CMOS, BICMOS
Digital, analog / mixed
25 FIT55°C

The Reference FIT Rate and Reference Virtual TJ (junction temperature) in Table 2-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.

3 Failure Mode Distribution (FMD)

The failure mode distribution estimation for ADS7958-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity and from best engineering judgment.

The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress.

Table 3-1 Die Failure Modes and Distribution
Die Failure Modes Failure Mode Distribution (%)
Incorrect channel selected 10%
Channel-channel short 10%
ADC output code bit error 20%
ADC gain out of specification 20%
ADC offset out of specification 20%
Communication error 20%

4 Pin Failure Mode Analysis (Pin FMA)

This section provides a Failure Mode Analysis (FMA) for the pins of the ADS7958-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

  • Pin short-circuited to Ground (see Table 4-2)
  • Pin open-circuited (see Table 4-3)
  • Pin short-circuited to an adjacent pin (see Table 4-4)
  • Pin short-circuited to supply (see Table 4-5)

Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
Class Failure Effects
A Potential device damage that affects functionality
B No device damage, but loss of functionality
C No device damage, but performance degradation
D No device damage, no impact to functionality or performance

Figure 4-1 shows the ADS7958-Q1 pin diagram. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the ADS7958-Q1 data sheet.

GUID-20200918-CA0I-VRBS-DP16-3G7XCW3F0GKR-low.gif Figure 4-1 Pin Diagram

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

  • +VA and +VBD use the same supply voltage.
  • AGND, REFM and BDGND use the same GND.
  • RC filters on every analog input, CHx. Series resistors are sized to limit the input currents into the analog inputs to <10mA in all circumstances, e.g. also in case device is unpowered and input signal is applied.

  • Device is the only slave on the SPI bus.
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
GPIO2 1 GPIO2 configured as digital output: GPIO2 stuck low. Increase in supply current when GPIO2 tries to drive high. Device damage may be plausible. A
GPIO2 configured as digital input: GPIO2 stuck low. Readback value of GPIO2 will be 0b. B
GPIO3 2 GPIO3 configured as digital output: GPIO3 stuck low. Increase in supply current when GPIO3 tries to drive high. Device damage may be plausible. A
GPIO3 configured as digital input: GPIO3 stuck low. Readback value of GPIO3 will be 0b. B
REFM 3 No effect. Normal operation. D
REFP 4 Reference voltage to the ADC will be 0 V as REFP = REFM = Ground. Incorrect conversion result for all channels. Conversion result for all channels will be close to 0xFF. B
+VA 5 Device unpowered and not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be plausible. A
AGND 6 No effect. Normal operation. D
MXO 7 Conversion results for all channels will be close to 0x00. Multiplexer's analog inputs CH3-CH0 will be connected to Ground through MXO. Increase in current sourced from the analog inputs. B
AINP 8 External amplifier used between MXO and AINP: Conversion results for all channels will be close to 0x00. External amplifier's output will be connected to Ground. B
MXO directly connected to AINP: Conversion results for all channels will be close to 0x00. Multiplexer's analog inputs CH3-CH0 will be connected to Ground through MXO and there will be increase in current sourced from the external circuits driving the analog inputs. B
AINM 9 No effect. Normal operation. D
AGND 10 No effect. Normal operation. D
NC 11 No effect. Normal operation. D
CH3 12 Conversion result for this analog input channel will be close to 0x00. B
NC 13 No effect. Normal operation. D
CH2 14 Conversion result for this analog input channel will be close to 0x00. B
NC 15 No effect. Normal operation. D
NC 16 No effect. Normal operation. D
NC 17 No effect. Normal operation. D
CH1 18 Conversion result for this analog input channel will be close to 0x00. B
NC 19 No effect. Normal operation. D
CH0 20 Conversion result for this analog input channel will be close to 0x00. B
+VA 21 Device unpowered and not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be plausible. A
AGND 22 No effect. Normal operation. D
CS 23 CS stuck low. No SPI communication with the device possible. B
SCLK 24 SCLK stuck low. No SPI communication with the device possible. B
SDI 25 SDI stuck low. Device configuration cannot be modified. Device will remain in previously configured state until reset condition occurs. Device will remain in default configuration after power-up. B
SDO 26 SDO stuck low. No data readback possible from the device. Increase in supply current when device tries to drive SDO high. Device damage may be plausible. A
BDGND 27 No effect. Normal operation. D
+VBD 28 Digital interface not powered up. No SPI communication with device possible. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be plausible. A
GPIO0 29 GPIO0 configured as digital output: GPIO0 stuck low. Increase in supply current when GPIO0 tries to drive high. Device damage may be plausible. A
GPIO0 configured as digital input: GPIO0 stuck low. Readback value of GPIO0 will be 0b. B
GPIO1 30 GPIO1 configured as digital output: GPIO1 stuck low. Increase in supply current when GPIO1 tries to drive high. Device damage may be plausible. A
GPIO1 configured as digital input: GPIO1 stuck low. Readback value of GPIO1 will be 0b. B
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
GPIO2 1 GPIO2 configured as digital output: No logic signaling between GPIO2 and external circuit possible. Otherwise normal operation. B
GPIO2 configured as digital input: Readback value of GPIO2 will be unknown. B
GPIO3 2 GPIO3 configured as digital output: No logic signaling between GPIO3 and external circuit possible. Otherwise normal operation. B
GPIO3 configured as digital input: Readback value of GPIO3 will be unknown. B
REFM 3 Incorrect conversion result for all channels. The ADC reference will connect to ground internally through REFM pin ESD diode. Increased gain error for all channels due to reference voltage drop across ESD diode. B
REFP 4 Incorrect and unknown conversion result for all channels. Unknown reference voltage to the ADC. The reference circuit may power-up through internal circuit to Power. B
+VA 5

Device functionality unknown. Device unpowered and not functional if all external analog pins are held low. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be plausible.

Device may power up through internal ESD diodes to +VA if voltages above the device's power-on reset threshold are present on any of the analog pins.

A
AGND 6 Device functionality unknown. Device may be unpowered or connect to ground internally through alternate pin ESD diode and power up. B
MXO 7 External amplifier used between MXO and AINP: Multiplexer's analog inputs CH3-CH0 cannot be connected to the external amplifier's input. Conversion results for all channels will depend on the output voltage of the amplifier driving AINP. B
MXO directly connected to AINP: Multiplexer's analog inputs CH3-CH0 cannot be connected to the ADC's input. Conversion results for all channels will be unknown. B
AINP 8 Conversion results for all channels will be unknown. B
AINM 9 Conversion results for all channels will be unknown. B
AGND 10 Device functionality unknown. Device may be unpowered or connect to ground internally through alternate pin ESD diode and power up. B
NC 11 No effect. Normal operation. D
CH3 12 Conversion result for this analog input channel will be unknown. B
NC 13 No effect. Normal operation. D
CH2 14 Conversion result for this analog input channel will be unknown. B
NC 15 No effect. Normal operation. D
NC 16 No effect. Normal operation. D
NC 17 No effect. Normal operation. D
CH1 18 Conversion result for this analog input channel will be unknown. B
NC 19 No effect. Normal operation. D
CH0 20 Conversion result for this analog input channel will be unknown. B
+VA 21 Device functionality unknown. Device unpowered and not functional if all external analog pins are held low. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be plausible.
Device may power up through internal ESD diodes to +VA if voltages above the device's power-on reset threshold are present on any of the analog pins.
A
AGND 22 Device functionality unknown. Device may be unpowered or connect to ground internally through alternate pin ESD diode and power up. B
CS 23 State of CS undetermined. No SPI communication with the device possible. B
SCLK 24 State of SCLK undetermined. No SPI communication with the device possible. B
SDI 25 State of SDI undetermined. Device configuration cannot be modified. Device will remain in previously configured state until reset condition occurs. Device will remain in default configuration after power-up. B
SDO 26 No data readback possible from the device. B
BDGND 27 Device functionality unknown. Digital interface may be unpowered or power up internally through alternate pin ESD diode to Ground. SPI communication may not be possible with the device. B
+VBD 28 Digital interface not powered up if all external digital pins are held low. No SPI communication with device possible. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be plausible.
Digital interface may power up through internal ESD diodes to DVDD if voltages above the device's power-on reset threshold are present on any of the digital pins.
A
GPIO0 29 GPIO0 configured as digital output: No logic signaling between GPIO0 and external circuit possible. Otherwise normal operation. B
GPIO0 configured as digital input: Readback value of GPIO0 will be unknown. B
GPIO1 30 GPIO1 configured as digital output: No logic signaling between GPIO1 and external circuit possible. Otherwise normal operation. B
GPIO1 configured as digital input: Readback value of GPIO1 will be unknown. B
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin Name Pin No. Shorted to Description of Potential Failure Effect(s) Failure Effect Class
GPIO2 1 GPIO3 GPIO2 configured as digital output and GPIO3 as digital output: Output voltage level unknown. Increase in supply current when GPIO2 tries to drive low and GPIO3 tries to drive high and vice versa. Device damage may be plausible. A
GPIO2 configured as digital output and GPIO3 as digital input: Readback value of GPIO3 will depend on the output drive on GPIO2. B
GPIO2 configured as digital input and GPIO3 as digital output: Readback value of GPIO2 will depend on the output drive on GPIO3. B
GPIO2 configured as digital input and GPIO3 as digital input: Readback value of GPIO2 and GPIO3 will be the same. B
GPIO3 2 REFM GPIO3 configured as digital output: GPIO3 stuck low. Increase in supply current when GPIO3 tries to drive high. Device damage may be plausible. A
GPIO3 configured as digital input: GPIO3 stuck low. Readback value of GPIO3 will be 0b. B
REFM 3 REFP Incorrect conversion result for all channels. Conversion result will be close to 0xFF for all channels. Reference voltage to the ADC will be 0 V as REFP = REFM = Ground. B
REFP 4 +VA Incorrect conversion result for all channels. Higher gain error for all channels because reference to the ADC is different from the intended REFP voltage. Reference voltage out of specification in case +VA > 3 V. B
+VA 5 AGND Device unpowered and not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be plausible. A
AGND 6 MXO Conversion results for all channels will be close to 0x00. Multiplexer's analog inputs CH3-CH0 will be connected to Ground through MXO. Increase in current sourced from the analog inputs. B
MXO 7 AINP External amplifier used between MXO and AINP: The external amplifier is bypassed. Increased gain error in conversion results if the external amplifier is configured for gain > 1. Conversion results for all channels may have higher error if there are ADC input settling errors when driving AINP directly with MXO. B
MXO directly connected to AINP: No effect. Normal operation. D
AINP 8 AINM Conversion results for all channels will be close to 0x00. B
AINM 9 AGND No effect. Normal operation. D
AGND 10 NC No effect. Normal operation. D
NC 11 CH3 No effect. Normal operation. D
CH3 12 NC No effect. Normal operation. D
NC 13 CH2 No effect. Normal operation. D
CH2 14 NC No effect. Normal operation. D
NC 15 - Not considered. Corner pin. D
NC 16 NC No effect. Normal operation. D
NC 17 CH1 No effect. Normal operation. D
CH1 18 NC No effect. Normal operation. D
NC 19 CH0 No effect. Normal operation. D
CH0 20 +VA Device configured for range 1: Conversion result for this analog input channel will be close to 0xFF. B
Device configured for range 2: Conversion result for this analog input channel will correspond to (+VA / (2xVREF)) * 255. B
+VA 21 AGND Device unpowered and not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be plausible. A
AGND 22 CS CS stuck low. No SPI communication with the device possible. B
CS 23 SCLK SPI communication corrupted. No SPI communication with the device possible. B
SCLK 24 SDI SPI communication corrupted. No SPI communication with the device possible. B
SDI 25 SDO SPI communication corrupted. No SPI communication with the device possible.
Increase in supply current when host tries to drive SDI low while device tries to drive SDO high and vice versa. Device damage may be plausible.
A
SDO 26 BDGND SDO stuck low. No data readback possible from the device. Increase in supply current when device tries to drive SDO high. Device damage may be plausible. A
BDGND 27 +VBD Digital interface not powered up. No SPI communication with device possible. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be plausible. A
+VBD 28 GPIO0 GPIO0 configured as digital output: GPIO0 stuck high. Increase in supply current when GPIO0 tries to drive low. Device damage may be plausible. A
GPIO0 configured as digital input: GPIO0 stuck high. Readback value of GPIO0 will be 1b. B
GPIO0 29 GPIO1 GPIO0 configured as digital output and GPIO1 as digital output: Increase in supply current when GPIO0 tries to drive low and GPIO1 tries to drive high and vice versa. Device damage may be plausible. A
GPIO0 configured as digital output and GPIO1 as digital input: Readback value of GPIO1 will depend on the output drive on GPIO0. B
GPIO0 configured as digital input and GPIO1 as digital output: Readback value of GPIO0 will depend on the output drive on GPIO1. B
GPIO0 configured as digital input and GPIO1 as digital input: Readback value of GPIO0 and GPIO1 will be the same. B
GPIO1 30 - Not considered. Corner pin. D
Table 4-5 Pin FMA for Device Pins Short-Circuited to supply
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
GPIO2 1 GPIO2 configured as digital output: GPIO2 stuck high. Increase in supply current when GPIO2 tries to drive low. Device damage may be plausible. A
GPIO2 configured as digital input: GPIO2 stuck high. Readback value of GPIO2 will be 1b. B
GPIO3 2 GPIO3 configured as digital output: GPIO3 stuck high. Increase in supply current when GPIO3 tries to drive low. Device damage may be plausible. A
GPIO3 configured as digital input: GPIO3 stuck high. Readback value of GPIO3 will be 1b. B
REFM 3 Incorrect conversion result for all channels. The ADC reference will connect to ground internally through REFM pin ESD diode. Increased gain error for all channels due to reference voltage drop across ESD diode. Increase in supply current through ESD to Ground from REFM pin. Device damage may be plausible. A
REFP 4 Incorrect conversion result for all channels. Higher gain error for all channels because reference to the ADC is different from the intended REFP voltage. Reference voltage out of specification in case +VA > 3 V. B
+VA 5 No effect. Normal operation. D
AGND 6 Device unpowered and not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be plausible. A
MXO 7 Multiplexer's analog inputs CH3-CH0 will be connected to Power through MXO. Increase in current sinked by the external circuits driving the analog inputs.
  • Device configured for range 1: Conversion results for all channels will be close to 0xFF.
  • Device configured for range 2: Conversion results for all channels will correspond to (+VA / (2xVREF)) * 255.
B
AINP 8 If MXO is directly connected to AINP, multiplexer's analog inputs CH3-CH0 will be connected to Power through MXO and there will be increase in current sinked by the external circuits driving the analog inputs.
  • Device configured for range 1: Conversion results for all channels will be close to 0xFF.
  • Device configured for range 2: Conversion results for all channels will correspond to (+VA / (2xVREF)) * 255.
B
AINM 9 Conversion result for all channels will be close to 0x00. B
AGND 10 Device unpowered and not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be plausible. A
NC 11 No effect. Normal operation. D
CH3 12 Device configured for range 1: Conversion result for this analog input channel will be close to 0xFF. B
Device configured for range 2: Conversion result for this analog input channel will correspond to (+VA / (2xVREF)) * 255.
NC 13 No effect. Normal operation. D
CH2 14 Device configured for range 1: Conversion result for this analog input channel will be close to 0xFF. B
Device configured for range 2: Conversion result for this analog input channel will correspond to (+VA / (2xVREF)) * 255.
NC 15 No effect. Normal operation. D
NC 16 No effect. Normal operation. D
NC 17 No effect. Normal operation. D
CH1 18 Device configured for range 1: Conversion result for this analog input channel will be close to 0xFF. B
Device configured for range 2: Conversion result for this analog input channel will correspond to (+VA / (2xVREF)) * 255.
NC 19 No effect. Normal operation. D
CH0 20 Device configured for range 1: Conversion result for this analog input channel will be close to 0xFF. B
Device configured for range 2: Conversion result for this analog input channel will correspond to (+VA / (2xVREF)) * 255.
+VA 21 No effect. Normal operation. D
AGND 22 Device unpowered and not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be plausible. A
CS 23 CS stuck high. No SPI communication with the device possible. SDO will be Hi-Z. B
SCLK 24 SCLK stuck high. No SPI communication with the device possible. B
SDI 25 SDI stuck high. Device configuration cannot be modified. Device will remain in previously configured state until reset condition occurs. Device will remain in default configuration after power-up. B
SDO 26 SDO stuck high. No data readback possible from the device. Increase in supply current when device tries to drive SDO low. Device damage may be plausible. A
BDGND 27 Device unpowered and not functional. Observe that the absolute maximum ratings for all pins of the device are met, otherwise device damage may be plausible. A
+VBD 28 No effect. Normal operation. D
GPIO0 29 GPIO0 configured as digital output: GPIO0 stuck high. Increase in supply current when GPIO2 tries to drive low. Device damage may be plausible. A
GPIO0 configured as digital input: GPIO0 stuck high. Readback value of GPIO0 will be 1b. B
GPIO1 30 GPIO1 configured as digital output: GPIO1 stuck high. Increase in supply current when GPIO1 tries to drive low. Device damage may be plausible. A
GPIO1 configured as digital input: GPIO1 stuck high. Readback value of GPIO1 will be 1b. B

IMPORTANT NOTICE AND DISCLAIMER

TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2020, Texas Instruments Incorporated

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale