• Menu
  • Product
  • Email
  • PDF
  • Order now
  • INA186-Q1 Functional Safety FIT Rate, FMD and Pin FMA

    • SBOA387A March   2020  – April 2022 INA186-Q1

       

  • CONTENTS
  • SEARCH
  • INA186-Q1 Functional Safety FIT Rate, FMD and Pin FMA
  1. 1Overview
  2. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 DCK-6 Package
    2. 2.2 DBV-5 Package
    3. 2.3 DDF-8 Package
  3. 3Failure Mode Distribution (FMD)
  4. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 DCK-6 Package
    2. 4.2 DBV-5 Package
    3. 4.3 DDF-8 Package
  5. 5Revision History
  6. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

FUNCTIONAL SAFETY FIT RATE, FMD AND PIN-FMA

INA186-Q1 Functional Safety FIT Rate, FMD and Pin FMA

1 Overview

This document contains information for INA186-Q1 (DCK-6, DBV-5, and DDF-8 packages) to aid in a functional safety system design. Information provided are:

  • Functional Safety Failure In Time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (Pin FMA)

Figure 1-1 shows the device functional block diagram for reference.

GUID-694BAC7C-8EAD-4E49-BD34-57DCAA5C538A-low.gif Figure 1-1 Functional Block Diagram

INA186-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.

2 Functional Safety Failure In Time (FIT) Rates

2.1 DCK-6 Package

This section provides Functional Safety Failure In Time (FIT) rates for the DCK-6 package of INA186-Q1 based on two different industry-wide used reliability standards:

  • Table 2-5 provides FIT rates based on IEC TR 62380 / ISO 26262 part 11
  • Table 2-6 provides FIT rates based on the Siemens Norm SN 29500-2

Table 2-1 Component Failure Rates per IEC TR 62380 / ISO 26262 Part 11
FIT IEC TR 62380 / ISO 26262 FIT (Failures Per 109 Hours)
Total Component FIT Rate 5
Die FIT Rate 3
Package FIT Rate 2

The failure rate and mission profile information in Table 2-5 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:

  • Mission Profile: Automotive Control
  • Power dissipation: 25 mW
  • Climate type: World-wide Table 8
  • Package factor: Lambda 3 Table 17b
  • Substrate Material: FR4
  • EOS FIT rate assumed: 0 FIT

Table 2-2 Component Failure Rates per Siemens Norm SN 29500-2
Table Category Reference FIT Rate Reference Virtual TJ
4 CMOS
Op amp, comparators, voltage monitors
8 FIT 45°C

The Reference FIT Rate and Reference Virtual TJ (junction temperature) in Table 2-6 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.

2.2 DBV-5 Package

This section provides Functional Safety Failure In Time (FIT) rates for the DBV-5 package of INA186-Q1 based on two different industry-wide used reliability standards:

  • Table 2-3 provides FIT rates based on IEC TR 62380 / ISO 26262 part 11
  • Table 2-4 provides FIT rates based on the Siemens Norm SN 29500-2

Table 2-3 Component Failure Rates per IEC TR 62380 / ISO 26262 Part 11
FIT IEC TR 62380 / ISO 26262FIT (Failures Per 109 Hours)
Total Component FIT Rate4
Die FIT Rate2
Package FIT Rate2

The failure rate and mission profile information in Table 2-3 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:

  • Mission Profile: Motor Control from Table 11
  • Power dissipation: T25 mW
  • Climate type: World-wide Table 8
  • Package factor lambda 3 Table 17b
  • Substrate Material: FR4
  • EOS FIT rate assumed: 0 FIT

Table 2-4 Component Failure Rates per Siemens Norm SN 29500-2
TableCategoryReference FIT RateReference Virtual TJ
4Op amp, comparators, voltage monitors8 FIT45°C

The Reference FIT Rate and Reference Virtual TJ (junction temperature) in Table 2-4 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale