• Menu
  • Product
  • Email
  • PDF
  • Order now
  • ADC3683-SEP Production Flow and Reliability Report

    • SBAK038 February   2025 ADC3683-SEP

       

  • CONTENTS
  • SEARCH
  • ADC3683-SEP Production Flow and Reliability Report
  1.   1
  2.   ADC3683-SEP Production Flow and Reliability Report
  3.   Trademarks
  4. 1Texas Instruments Enhanced Product Qualification and Reliability Report
  5. 2Space Enhanced Plastic Production Flow
    1. 2.1 Device Introduction
    2. 2.2 ADC3683-SEP Space Enhanced Plastic Production Flow
  6. 3Device Qualification
  7. 4Outgas Test Report
  8. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

Reliability Report

ADC3683-SEP Production Flow and Reliability Report

Abstract

This report presents the reliability and qualification results for the ADC3683-SEP 18-Bit 65-MSPS, low noise, ultra-low power dual channel ADC in SEP (Space Enhanced Plastic). The ADC3683-SEP is manufactured with a controlled baseline and features the following:

  • One Assembly and Test Site
  • Product Traceability
  • An Extended Product Life Cycle

Trademarks

All trademarks are the property of their respective owners.

1 Texas Instruments Enhanced Product Qualification and Reliability Report

TI qualification testing is a risk mitigation process that is engineered to assure device longevity in customer applications. Wafer fabrication process and package level reliability are evaluated in a variety of ways that may include accelerated environmental test conditions with subsequent derating to actual use conditions. Manufacturability of the device is evaluated to verify a robust assembly flow and assure continuity of supply to customers. TI Enhanced Products are qualified with industry standard test methodologies performed to the intent of Joint Electron Devices Engineering Council (JEDEC) standards and procedures. Texas Instruments Enhanced Products meet GEIA-STD-0002-1 Aerospace Qualified Electronic Components.

2 Space Enhanced Plastic Production Flow

2.1 Device Introduction

ADC3683-SEP is a radiation hardened device in a plastic package which allows this device to be used in space applications. The device was verified immune to 43MeV × cm2 / mg at 125°C for single event latch-up (SEL). Each fabrication lot was tested according to MIL-STD-883 for Radiation Lot Acceptance Tested (RLAT) up to 30 krad(Si) and each assembly and test lot follows the process flow shown in Figure 2-1. To verify the quality of ADC3683-SEP, the device is qualified with Space EP requirements. See Section 3 for further details.

2.2 ADC3683-SEP Space Enhanced Plastic Production Flow

 ADC3683-SEP Space Enhanced Plastic Production Flow ChartFigure 2-1 ADC3683-SEP Space Enhanced Plastic Production Flow Chart

3 Device Qualification

The following is the device qualification summary.

Qualification by Similarity (Qualification Family)

A new device can be qualified either by performing full scale quality and reliability tests on the actual device or using previously qualified devices through Qualification by Similarity (QBS) rules. By establishing similarity between the new device and those qualified previously, repetitive tests are eliminated, allowing for timely production release. When adopting QBS methodology, the emphasis is on qualifying the differences between a previously qualified product and the new product under consideration.

The QBS rules for a technology, product, test parameters, or package shall define which attributes are required to remain fixed for the QBS rules to apply. The attributes which are expected and allowed to vary is reviewed and a QBS plan is developed, based on the reliability impact assessment above, specifying what subset of the full complement of environmental stresses is required to evaluate the reliability impact of those variations. Each new device is reviewed for conformance to the QBS rule sets applicable to that device. See JEDEC JESD47 for more information.

Table 3-1 Space Enhanced Products New Device Qualification Matrix
Note that qualification by similarity (“qualification family”) per JEDEC JESD47 is allowed.
DescriptionConditionSample Size Used and RejectsLots RequiredTest Method
ElectromigrationMaximum recommended operating conditionsN/AN/APer TI Design rules
Wire bond lifeMaximum recommended operating conditionsN/AN/APer TI Design rules
Electrical characterizationTI data sheet301N/A
Electrostatic discharge sensitivityHBM3 units/voltage1JEDEC JS-001 or EIA/JESD22-A114
CDMJEDEC JS-002 or EIA/JESD22-C101
Latch-upPer technology3/01EIA/JESD78
Physical dimensionsTI data sheet5/01EIA/JESD22- B100
Thermal impedanceTheta-JA on boardPer pin-packageN/AEIA/JESD51
Biased HAST130°C / 85% / 96 hours77/01JESD22-A110/A101*
Extended biased HAST130°C / 85% / 192 hours (for reference)77/01JESD22-A110/A101*
Unbiased HAST130°C / 85% / 192 hours77/01JESD22-A118*
Temperature cycle-65°C to +150°C non-biased for 500 cycles77/01JESD22-A104*
SolderabilityBake Preconditioning22/01ANSI/J-STD-002
Bond pull strengthPer wire sizeTwo units × 30/0 bonds1ASTM F-459
High temperature storage150°C / 1000 hours77/02JESD22-A103*
Moisture sensitivitySurface mount only121J-STD-020*
Radiation response characterizationTotal ionization dose, single-event latch-up5 units / dose level1MIL-STD-883/Method 1019
Outgassing characterizationTML <=1% (Total Mass Lost) CVCM <=0.1% (Collected Volatile Condensable Material)51ASTM E595
  1. *Precondition performed per JEDEC Std. 22, Method A112/A113.

4 Outgas Test Report

Outgassing test was performed on Die attach and Mold compound used for the ADC3683-SEP. A total mass loss (TML) of 1.00% and collected volatile condensable material (CVCM) of 0.1% were used as screening levels for rejection of spacecraft materials. The outgas test was performed in a vacuum environment of less than 5 × 10–5 Torr according to ASTM E 595, for a duration of 24 hours, at 125°C. The TML and CVCM were measured after the test.

Table 4-1 Outgas Test Results
Device TML
< 1.0%
CVCM
< 0.1%
ADC3683RSBTSEP Pass Pass

IMPORTANT NOTICE AND DISCLAIMER

TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.

These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.

TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.

Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265 

Copyright © 2025, Texas Instruments Incorporated

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale