SLPS202B August 2009 – December 2015 CSD16406Q3
PRODUCTION DATA.
This 25 V, 4.2 mΩ, 3.3 mm × 3.3 mm SON NexFET™ power MOSFET has been designed to minimize losses in power conversion applications.
| TA = 25°C | TYPICAL VALUE | UNIT | ||
|---|---|---|---|---|
| VDS | Drain-to-Source Voltage | 25 | V | |
| Qg | Gate Charge Total (4.5 V) | 5.8 | nC | |
| Qgd | Gate Charge Gate to Drain | 1.5 | nC | |
| RDS(on) | Drain-to-Source On-Resistance | VGS = 4.5 V | 5.9 | mΩ |
| VGS = 10 V | 4.2 | mΩ | ||
| Vth | Threshold Voltage | 1.8 | V | |
| DEVICE | MEDIA | QTY | PACKAGE | SHIP |
|---|---|---|---|---|
| CSD16406Q3 | 13-Inch Reel | 2500 | SON 3.3 x 3.3 mm Plastic Package |
Tape and Reel |
| CSD16406Q3T | 13-Inch Reel | 250 |
| TA = 25°C | VALUE | UNIT | |
|---|---|---|---|
| VDS | Drain-to-Source Voltage | 25 | V |
| VGS | Gate-to-Source Voltage | +16 / –12 | V |
| ID | Continuous Drain Current (Package limited) | 60 | A |
| Continuous Drain Current (Silicon limited), TC = 25°C | 79 | ||
| Continuous Drain Current(1) | 19 | ||
| IDM | Pulsed Drain Current(2) | 240 | A |
| PD | Power Dissipation(1) | 2.8 | W |
| Power Dissipation, TC = 25°C | 46 | ||
| TJ, Tstg |
Operating Junction Temperature, Storage Temperature |
–55 to 150 | °C |
| EAS | Avalanche Energy, single pulse ID = 45 A, L = 0.1 mH, RG = 25 Ω |
101 | mJ |
RDS(on) vs VGS |
Gate Charge |