SNAS466G February 2009 – December 2016 ADC10D1000QML-SP
PRODUCTION DATA.
The ADC10D1000 is a 10-bit, low-power, high-performance CMOS analog-to-digital converter (ADC) with sampling rates of up to 1 GSPS in dual-channel mode or 2 GSPS in single-channel mode. The ADC10D1000 achieves excellent accuracy and dynamic performance while consuming a typical 2.9 W of power.
The ADC10D1000 provides a flexible LVDS interface, which has multiple SPI-programmable options to facilitate board design and FPGA/ASIC data capture. The LVDS outputs are compatible with IEEE 1596.3- 1996 and support programmable common-mode voltage.
The product is packaged in a hermatic 376-pin column grid array (CCGA) that is thermally enhanced and rated over the temperature range of –55°C to +125°C.
| PART NUMBER | GRADE | PACKAGE |
|---|---|---|
| ADC10D1000CCMLS | Flight part 100 krad | CCGA (376) |
| ADC10D1000CCMPR | Pre-flight engineering prototype | CCGA (376) |
| ADC10D1000CVAL | Ceramic evaluation board | |
| ADC10D1000DAISY | Daisy chain, mechanical sample, no die | CCGA (376) |