SCHS382A
January 2010 – August 2022
CD74HC366-Q1
PRODUCTION DATA
1
Features
2
Description
3
Revision History
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
ESD Ratings
5.3
Recommended Operating Conditions
5.4
Thermal Information
5.5
Electrical Characteristics
5.6
Switching Characteristics
6
Parameter Measurement Information
7
Detailed Description
7.1
Overview
7.2
Functional Block Diagram
7.3
Device Functional Modes
8
Power Supply Recommendations
9
Layout
9.1
Layout Guidelines
10
Device and Documentation Support
10.1
Receiving Notification of Documentation Updates
10.2
Support Resources
10.3
Trademarks
10.4
Electrostatic Discharge Caution
10.5
Glossary
11
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
D|16
MPDS178G
Thermal pad, mechanical data (Package|Pins)
Orderable Information
schs382a_oa
schs382a_pm
1
Features
Qualified for automotive applications
Buffered inputs
High current bus driver outputs
Typical propagation delay t
PLH
, t
PHL
= 8 ns at V
CC
= 5 V, C
L
= 15 pF, T
A
= 25°C
Fanout (over temperature range)
Standard outputs – 10 LSTTL loads
Bus driver outputs – 15 LSTTL loads
Wide operating temperature range: –40°C to 125°C
Balanced propagation delay and transition times
Significant power reduction compared to LSTTL logic ICs
HC types
2 V to 6 V operation
High noise immunity: N
IL
= 30%, N
IH
= 30% of V
CC
at V
CC
= 5 V
HCT types
4.5 V to 5.5 V operation
Direct LSTTL input logic compatibility, V
IL
= 0.8 V (maximum), V
IH
= 2 V (minimum)
CMOS input compatibility, Il ≤ 1 μA at V
OL
, V
OH